Syspend Aluminum HMI Enclosure Type 12, 400x500x266, Lt Gray, Aluminum
- Extruded, single-walled aluminum construction for enhanced ergonomics and heat dissipation
- Body is available hinged or solid with hinged back-plate for a variety of configurations
- Integrated side handles for clean appearance and ease of operation
- Integrated mounting extrusions for installing components or din rail directly inside the enclosure using brackets or spring nuts
- Front plate installed into enclosure
- Pre-cut mounting holes compatible with support arm systems; pedestal mounting when enclosure is inverted
- Oil-resistant gasket attached with oil-resistant adhesive
PRODUCT ATTRIBUTES
- Height: 20.12 in / 511 mm
- Width: 24.61 in / 625 mm
- Depth: 11.02 in / 280 mm
- Material: Aluminum
- System Compatibility: Compact Series 2, Syspend 180-Max, Syspend 281-Max
- Replacement Front Plate: SY4050AFP
- Color: Unpainted
- Finish: Anodized
- Thickness: 12 ga / 2.5 mm
- Weight: 48 lb
DRAWINGS AND DOCUMENT DOWNLOADS
3D Step
Approval Agency Certificate
ADDITIONAL PRODUCT DETAILS
The Syspend Aluminum HMI enclosure is designed to accommodate modern touch-screen HMI devices and can be pendant- or pedestal-mounted. Extruded aluminum top and sides provide enhanced usability with internal mounting channels. The single-walled aluminum reduces the overall weight of the enclosure, eliminating strain during installation and use. The integrated side handles provide enhanced ergonomics. The Syspend Aluminum HMI enclosure's aesthetics are clean and modern and the life of the HMI system is extended due to increased heat dissipation.
X, Y and Z dimensions refer to usable space (height, width, depth)
Horizontal components are painted RAL 7035 light gray
BULLETIN NUMBER
Industry Standards
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS