Replacement Front Plate for Syspend HMI, fits 325x350, Anodized, Aluminum
- Mounting hardware included
PRODUCT ATTRIBUTES
- Height: 13.35 in / 339 mm
- Width: 14.33 in / 364 mm
- Depth: 0.12 in / 3 mm
- Material: Aluminum
- Color: Unpainted
- Finish: Anodized
- Thickness: 14 ga / 1.63 mm
- Weight: 4.7 lb
DRAWINGS AND DOCUMENT DOWNLOADS
ADDITIONAL PRODUCT DETAILS
Replacement Front Plates for Syspend Aluminum HMI Enclosure are aluminum with clear anodized brushed finish.
BULLETIN NUMBER
VMY
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS