Skip to main content

Please Select Your Country/Language Preferences

Syspend Aluminum HMI Enclosure Type 12, 325x350x186, Lt Gray, Aluminum

  • Extruded, single-walled aluminum construction for enhanced ergonomics and heat dissipation
  • Body is available hinged or solid with hinged back-plate for a variety of configurations
  • Integrated side handles for clean appearance and ease of operation
  • Integrated mounting extrusions for installing components or din rail directly inside the enclosure using brackets or spring nuts
  • Front plate installed into enclosure
  • Pre-cut mounting holes compatible with support arm systems; pedestal mounting when enclosure is inverted
  • Oil-resistant gasket attached with oil-resistant adhesive
Show More

Catalog #:

SY323518A

Syspend Aluminum HMI Enclosure Type 12

PRODUCT ATTRIBUTES

  • Height: 17.17 in / 325 mm
  • Width: 18.7 in / 475 mm
  • Depth: 7.87 in / 200 mm
  • Material: Aluminum
  • System Compatibility: Compact Series 2, Syspend 180-Max, Syspend 281-Max
  • Replacement Front Plate: SY3235AFP
  • Color: Unpainted
  • Finish: Anodized
  • Thickness: 12 ga / 2.5 mm
  • Weight: 26.8 lb

ADDITIONAL PRODUCT DETAILS

The Syspend Aluminum HMI enclosure is designed to accommodate modern touch-screen HMI devices and can be pendant- or pedestal-mounted. Extruded aluminum top and sides provide enhanced usability with internal mounting channels. The single-walled aluminum reduces the overall weight of the enclosure, eliminating strain during installation and use. The integrated side handles provide enhanced ergonomics. The Syspend Aluminum HMI enclosure's aesthetics are clean and modern and the life of the HMI system is extended due to increased heat dissipation.

X, Y and Z dimensions refer to usable space (height, width, depth)

Horizontal components are painted RAL 7035 light gray

BULLETIN NUMBER

VMA

Industry Standards

Homologué cUL par CSA C22.2 No 94; Type 12; Référence E61997
Certificación cUL según CSA C22.2 N.° 94; Tipo 12; Archivo N.º E61997
UL 508A Listed; Type 12; File No. E61997
cUL Listed per CSA C22.2 No. 94; Type 12; File No. E61997
NEMA/EEMAC type 12
NEMA/EEMAC Tipo 12
IEC 60529,IP65
NEMA/EEMAC Type 12
IEC 60529, IP65

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Related Accessories

SYSPN_HMI_SYS_SpringNuts, syspend, spring nuts
Spring Nut for Syspend Aluminum HMI, Anodized, Aluminum
Catalog #: SYSPN
  • Product Family: Syspend
  • Material: Aluminum
SYMBRK_HMI_SYS_BracketKit, bracket kit
Mounting Bracket Kit for Syspend Aluminum HMI, 76x76mm, Plated, Steel
Catalog #: SYMBRK
  • Product Family: Syspend
  • Material: Mild Steel
SY4050AFP_HMI_SYS_FrntPlt_Horiz, Syspend, Front Plate
Replacement Front Plate for Syspend HMI, fits 325x350, Anodized, Aluminum
Catalog #: SY3235AFP
  • Height: 13.35 in / 339 mm
  • Width: 14.33 in / 364 mm
  • Depth: 0.12 in / 3 mm
    • Product Family: Syspend
    • Material: Aluminum
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
USB Port for Syspend Aluminum HMI Enclosure, Brushed, SS304
Catalog #: CCUSB
  • Product Family: Syspend
  • Material: Stainless Steel 304
SYARK_HMI_SYS_Key, Syspend, Key
Replacement Key for Syspend HMI 3-mm double bit, Galvanized, Steel
Catalog #: SYARK
  • Product Family: Syspend
  • Material: Mild Steel
SYAGK_HMI_SYS_GrndKt, Syspend, ground kit
Replacement Grounding Kit for Syspend Aluminum HMI, Insulated, Copper
Catalog #: SYAGK
  • Product Family: Syspend
  • Material: Copper

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS