Skip to main content

Please Select Your Country/Language Preferences

RackPower PDU RP1000 110V / 30A , 24x NEMA 5-20R L5-30P plug, Black, Steel

  • Single or multi-phase
  • Input voltages North American 110 / 120 VAC or 208 VAC, European and Asia 230 VAC or 400 VAC
  • Global plug and receptacles NEMA and IEC rated
  • 5 Configuration types: RP3000, RP2000, RP1500, RP1000, RP100
  • External communications and monitoring – protected and secure LAN connections
  • Local and remote power monitoring of single outlets and circuits showing data for current (AMP), voltage (Volt), power (kW), energy consumption (kWh) and power factor of entire PDU with a metering accuracy to within +/- 1%
  • Remote power on/off switch
  • Field replaceable, “hot-swappable”, smart monitor (RP Meter) and DC module
  • 19-in. Rack Mounting (1 and 2 RU offering)
  • Versatile vertical / rack and cabinet mounting
  • Surge protection
  • Dual power feed entry for single phase RackPower PDUs
  • Temperature Sensor or Temperature and Humidity Sensor
  • Power cord whip – various lengths, colors and plugs
  • Various cord length and plug styles available; also available in LSZH (low smoke zero halogen)
  • Mounting hardware included
Show More

Catalog #:

RP10110P30AP124

RackPower Intelligent Power Distribution Units

PRODUCT ATTRIBUTES

  • Height: 53 in / 1350 mm
  • Width: 3 in / 80 mm
  • Depth: 2 in / 54 mm
  • Product Category: RP1000
  • Material: Mild Steel
  • Finish: Powder Coated
  • Color Code: RAL 9005
  • Color: Jet Black
  • Load Rating: 30 A
  • Voltage AC: 110 V
  • Phase: Single Ph
  • Receptacle Quantity: 24
  • Receptacle Style: NEMA 5-20R
  • Power Cord Plug: L5-30P plug
  • Mounting Style: Vertical
  • Weight: 18.7 lb

ADDITIONAL PRODUCT DETAILS

RackPower Intelligent Power Distribution Units address controlling power on Cabinets as well as Open Frame Racks and Wall-Mount enclosures. Design your power solution using a variety of configuration options. The units are available in horizontal 19-in. rack or vertical mounting capabilities and a broad range of features.

If the portfolio of pre-configured items does not meet your needs, all PDUs can be configured to your specifications as a custom order. Contact Customer Service to place an order.

To configure a custom PDU, go to http://schroff.biz/PDU_Webapp/

Industry Standards

Test to UL File E309439 UL 60950-1 Information Technology Equipment
Test to cUL File E309439 CSA-C22.2 No. 60950-1 Information Technology Equipment
Technology Equipment
FCC
CE
RoHS
REACH

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Related Accessories

IP Gateway for PDU
IP Gateway for PDU, Vertical Mounting
Catalog #: NPDV
  • Type: Gateway, Vertical
Temperature & Temperature-/Humidity Sensors
Sensor for PDU, Temperature Sensor
Catalog #: NPS1
  • Type: Temperature
Temperature & Temperature-/Humidity Sensors
Sensor for PDU, Temperature & Humidity Sensor
Catalog #: NPS2
  • Type: Temperature and Humidity
Door-Mount PDU LCD Display
Door-Mount PDU LCD Display, 5.24x3.54x0.67, LCD 4.3-inch 480x272, Black, Plastic
Catalog #: LCD4INDRMT
  • Height: 5.24 in / 133 mm
  • Width: 3.54 in / 90 mm
  • Depth: 0.67 in / 17 mm
    • Material: Plastic
RackPower PDU Mounting Bracket Image
PDU Mounting Bracket, 3.48x5.67x2.38, Black, Mild Steel
Catalog #: DPDU2
  • Height: 3.48 in / 88 mm
  • Width: 5.67 in / 144 mm
  • Depth: 2.38 in / 60 mm
    • Material: Mild Steel
RackPower PDU Mounting Bracket Image
PDU Mounting Bracket, 3.48x5.67x.97, Black, Mild Steel
Catalog #: DPDU3
  • Height: 3.48 in / 88 mm
  • Width: 5.6 in / 142 mm
  • Depth: 0.97 in / 25 mm
    • Material: Mild Steel

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS