Skip to main content

Please Select Your Country/Language Preferences

ProLine-DD Disconnect Enclosure, Type 12, 1800x1600x400

  • Frames are roll-formed, robotically welded with solid steel, fully welded corners; accommodates 25 mm DIN standard
  • Standard door bars increase strength and rigidity and allow for an extra mounting options
  • Seamless foam-in-place gasket provides a protective seal against moisture and contaminants
  • Gasket and latching system together ensure a solid seal with low closure force
  • Mullion door is hinged on the right, with primary and secondary doors hinged on the left
  • Galvanized mounting plate in 3.0mm steel supplied standard
  • Capped ground studs on door, rear and top panel
  • Integral frame channels support the full weight of the mounting plates
  • Frame thickness 12 gauge/2.5 mm carbon steel powder painted in RAL 7035
  • Door thickness 14 gauge/2.0 mm, carbon steel powder painted – for details please check reference tables
  • Rear panel(s) and solid top 1.5 mm, carbon steel powder painted; RAL 7035
  • Compatible with any of the standard flange-mounted disconnect switches and mechanisms described in the Preferred Cutout Overview section.
Show More

Catalog #:

PTDDC18164

ProLine-DD Disconnect Enclosure, Type 12

PRODUCT ATTRIBUTES

  • Height: 70.87 in / 1800 mm
  • Width: 62.99 in / 1600 mm
  • Depth: 15.75 in / 400 mm
  • Protection Rating: NEMA Type 12; IP55
  • Material: Mild Steel
  • Nominal Size: 70.87 x 62.99 x 15.75 in / 1800 x 1600 x 400 mm
  • Cutout Provision: Small
  • Color: Light Gray
  • Color Code: RAL 7035
  • Finish: Powder Coated
  • Thickness: 14 ga / 1.9 mm
  • Weight: 382 lb

ADDITIONAL PRODUCT DETAILS

For a modular disconnect system with application flexibility, choose a ProLine-DD Modular Enclosure. These two-door packages and their components are compatible with any of the standard flange-mounted disconnect switches and mechanisms described in the Preferred Cutout Overview section.

BULLETIN NUMBER

P21

Industry Standards

UL 508A Listed; Type 12; File Number E61997
cUL Listed per CSA C22.2 No. 94; Type 12; File No. E61997
NEMA/EEMAC Type 12
CSA File Number 42186: Type 12
VDE IP55
IEC 60529, IP55

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS