ProLine-DD Disconnect Enclosure, Type 12, 1600x1200x400
- Frames are roll-formed, robotically welded with solid steel, fully welded corners; accommodates 25 mm DIN standard
- Standard door bars increase strength and rigidity and allow for an extra mounting options
- Seamless foam-in-place gasket provides a protective seal against moisture and contaminants
- Gasket and latching system together ensure a solid seal with low closure force
- Mullion door is hinged on the right, with primary and secondary doors hinged on the left
- Galvanized mounting plate in 3.0mm steel supplied standard
- Capped ground studs on door, rear and top panel
- Integral frame channels support the full weight of the mounting plates
- Frame thickness 12 gauge/2.5 mm carbon steel powder painted in RAL 7035
- Door thickness 14 gauge/2.0 mm, carbon steel powder painted – for details please check reference tables
- Rear panel(s) and solid top 1.5 mm, carbon steel powder painted; RAL 7035
- Compatible with any of the standard flange-mounted disconnect switches and mechanisms described in the Preferred Cutout Overview section.
PRODUCT ATTRIBUTES
- Height: 62.99 in / 1600 mm
- Width: 47.24 in / 1200 mm
- Depth: 15.75 in / 400 mm
- Protection Rating: NEMA Type 12; IP55
- Material: Mild Steel
- Nominal Size: 62.99 x 47.24 x 15.75 in / 1600 x 1200 x 400 mm
- Cutout Provision: Small
- Color: Light Gray
- Color Code: RAL 7035
- Finish: Powder Coated
- Thickness: 14 ga / 1.9 mm
- Weight: 228 lb
DRAWINGS AND DOCUMENT DOWNLOADS
3D Step
Approval Agency Certificate
Installation Manual / Instruction Sheet
Spec Sheet / Engineering Specification
ADDITIONAL PRODUCT DETAILS
For a modular disconnect system with application flexibility, choose a ProLine-DD Modular Enclosure. These two-door packages and their components are compatible with any of the standard flange-mounted disconnect switches and mechanisms described in the Preferred Cutout Overview section.
BULLETIN NUMBER
P21
Industry Standards
UL 508A Listed; Type 12; File Number E61997
cUL Listed per CSA C22.2 No. 94; Type 12; File No. E61997
NEMA/EEMAC Type 12
CSA File Number 42186: Type 12
VDE IP55
IEC 60529, IP55
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS