Breadcrumb
Single-Bay Frames, 1600x800x800
Single-Bay Frames, 1600x800x800
Catalog#: PF1688
The ProLine frame is the foundational design element that protects the components inside this modular enclosure. The frame was designed to maintain a solid square structure - a solid foundation for the electrical enclosure.
Details
Resources
3D models
Related Accessories
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Features
- 12 gauge (2.5mm), roll-formed steel frame with welded steel corners
- Open roll-formed profile design affords complete surface corrosion protection and assembly access
- RAL 7035 textured light-gray polyester powder paint finish
- Frame features a 25-mm DIN standard, alternating rectangular and round hole pattern
- Flange trough collar on door and side openings deflect dust and debris away from the enclosure interior
- Integral frame channels support the full weight of the mounting subpanel (sold separately)
- Individual frames designed for joining/baying in multiple directions with the inclusion of joining kits
- Provisions for mounting subpanel, rack mounting and grid/rail system mounting to support many unique customer applications
- Appropriate gasketed door(s) and covers are required to maintain a Type-12 environmental rating, sold separately
Specifications
Bulletin Number
P20
Data Sheet
Installation Manual / Instruction Sheet
Sell Sheet
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS
Solid Doors, fits 1600x800mm, Painted
Catalog#:
PDS168
Product Family:
ProLine
Material:
Mild Steel
HOFFMAN on Demand
ProLine High Performance Exhaust Vent 115v
Catalog#:
PPTHP1
Product Family:
ProLine
Material:
Mild Steel
Solid Tops, fits 800x800mm, Painted
Catalog#:
PT88
Product Family:
ProLine
Material:
Mild Steel
0-mm Solid Base, fits 800x800mm, SS 304
Catalog#:
PB088SS
Product Family:
ProLine
Material:
Stainless Steel 304
HOFFMAN on Demand
Data Pocket for Enclosure Documents, 12x12 inch, Black, Thermoplastic
Catalog#:
ADP2
Height:
12 in / 305 mm
Width:
12 in / 305 mm
Depth:
0.98 in / 25 mm
Material:
Polystyrene
ProLine Vented Top with Fan Tray, fits 800x800mm, Painted, 230V
Catalog#:
PVT3F882
Product Family:
ProLine
Material:
Mild Steel
ProLine Gland Plates, fits 800x800mm, Painted Solid
Catalog#:
PGP88
Product Family:
ProLine
Material:
Mild Steel
Disconnect Door for ProLine Enclosures, fits 1600x800mm, Preferred Left Hand
Catalog#:
PLTDDC168
Product Family:
ProLine
Material:
Mild Steel
ProLine High Performance Exhaust Vent
Catalog#:
PPTHP2
Product Family:
ProLine
Material:
Mild Steel
Disconnect Door for ProLine Enclosures, fits 1600x800mm, Preferred Right
Catalog#:
PTDDC168
Product Family:
ProLine
Material:
Mild Steel
ProLine Accessory Pagota Exhaust Vent with fan, Fits Solid Tops
Catalog#:
PPT1C
Product Family:
ProLine
Material:
Mild Steel
Mobile Base, fits 800x800/900mm, Black, Steel
Catalog#:
PMB89
Product Family:
ProLine
Material:
Mild Steel
Pagoda Tops, fits 800x800mm, Painted
Catalog#:
PPT88
Product Family:
ProLine
Material:
Mild Steel
Solid Sides, fits 1600x800mm, SS 304
Catalog#:
PSS168SS
Product Family:
ProLine
Material:
Stainless Steel 304
0-mm Solid Base, fits 800x800mm, Painted
Catalog#:
PB088
Product Family:
ProLine
Material:
Mild Steel
ProLine 200-mm Plinth Base, fits 800x800mm, Black, Steel
Catalog#:
PPB288
Product Family:
ProLine
Material:
Mild Steel
ProLine Vented Top with Fan Tray, fits 800x800mm, Painted, 115V
Catalog#:
PVT3F881
Product Family:
ProLine
Material:
Mild Steel
ProLine Accessory Pagota High Performance Exhaust Vent with fan
Catalog#:
PPTHP1C
Product Family:
ProLine
Material:
Mild Steel
Solid Tops, fits 800x800mm, SS 304
Catalog#:
PT88SS
Product Family:
ProLine
Material:
Stainless Steel 304
Solid Covers, fits 1600x800mm, Painted
Catalog#:
PCS168
Product Family:
ProLine
Material:
Mild Steel
HOFFMAN on Demand
ProLine Pagoda Exhaust Vent, Fits Solid Tops, 115v
Catalog#:
PPT1
Product Family:
ProLine
Material:
Mild Steel
ProLine 100-mm Solid Base, fits 800x800mm, Painted
Catalog#:
PB188
Product Family:
ProLine
Material:
Mild Steel
ProLine Window Doors, fits 1600x800mm, Aluminum, Glass
Catalog#:
PDWG168
Product Family:
ProLine
Material:
Mild Steel
ProLine Gland Plates, fits 800x800mm, Painted Filtered
Catalog#:
PGPV88
Product Family:
ProLine
Material:
Mild Steel
ProLine Top with Cutout for High-Performance Pagoda Exhaust Vent, fits 800x800mm, Painted
Catalog#:
PPTHP88
Product Family:
ProLine
Material:
Mild Steel
ProLine Pagoda Exhaust Vent, Fits Solid Tops, 230v
Catalog#:
PPT2
Product Family:
ProLine
Material:
Mild Steel
Solid Sides, fits 1600x800mm, Painted
Catalog#:
PSS168
Product Family:
ProLine
Material:
Mild Steel
ProLine 100-mm Plinth Base, fits 800x800mm, Black, Steel
Catalog#:
PPB188
Product Family:
ProLine
Material:
Mild Steel
HOFFMAN on Demand
Grounding Bar System 200mm, fits 400mm Depth, Plated, Copper
Catalog#:
PGS2K
Product Family:
ProLine
Material:
Copper
Data Pocket for Enclosure Documents, 6x6 inch, Black, Thermoplastic
Catalog#:
ADP1
Height:
6 in / 152 mm
Width:
6 in / 152 mm
Depth:
0.98 in / 25 mm
Material:
Polystyrene
HOFFMAN on Demand
ProLine Flush Swing Handle Keylock, 10.67x1.50x.87, Black, Steel
Catalog#:
PFHKBL
Height:
10.67 in / 271 mm
Width:
1.5 in / 38 mm
Depth:
0.87 in / 22 mm
Product Family:
ProLine
Material:
Mild Steel
HOFFMAN on Demand
Grounding Bar System 400mm, fits 600mm Depth, Plated, Copper
Catalog#:
PGS4K
Product Family:
ProLine
Material:
Copper
Lifting Eyes, fits Frames, Steel
Catalog#:
PLEM12
Product Family:
ProLine
Material:
Mild Steel
HOFFMAN on Demand
Remote Door Switch for ProLine, 120/250VAC 10Amp, Galvanized, Steel
Catalog#:
PLFSWD
Height:
1.26 in / 32 mm
Width:
0.67 in / 17 mm
Depth:
0.87 in / 22 mm
Product Family:
ProLine
Material:
Mild Steel
Cage Nut Package for Square-Hole Rack Angles, #10-32 Qty 20, Plated, Mild Steel
Catalog#:
P1032CN
Material:
Mild Steel
Rack-Mount Screw Package Quantity 20, #10-32x.75, Plated, Mild Steel
Catalog#:
AS1032
Material:
Mild Steel
HOFFMAN on Demand
Grid Straps for ProLine Frames 3-Row, 800mm, Galvanized, Mild Steel
Catalog#:
PGH3S8
Product Family:
ProLine
Material:
Mild Steel
Frame Joining Kits, fits Side to Side Standard, Black, Rubber
Catalog#:
PJ2F
Product Family:
ProLine
Material:
Rubber
HOFFMAN on Demand
ProLine Grounding Kit, 6 wires x 411mm, Copper
Catalog#:
PGK
Product Family:
ProLine
Material:
Copper
HOFFMAN on Demand
Grounding Bar System 600mm, fits 800mm Depth, Plated, Copper
Catalog#:
PGS6K
Product Family:
ProLine
Material:
Copper
HOFFMAN on Demand
Caster Kit for ProLine Frames, 111x115x62mm, Galvanized, Mild Steel
Catalog#:
PC1M12
Product Family:
ProLine
Material:
Mild Steel
ProLine Fastener Package Standard, M6 Quantity 20, Plated, Mild Steel
Catalog#:
PGFM6
Product Family:
ProLine
Material:
Mild Steel
ProLine 100mm Solid Base Cable Entry Gland Plate, Black, Steel
Catalog#:
PCEGP
Product Family:
ProLine
Material:
Mild Steel
ProLine Rack Panel EIA Spacing 3U, 133x483x2.5mm, Light Gray, Mild Steel
Catalog#:
P19RP3UP
Product Family:
ProLine
Material:
Mild Steel
L Joining Bracket, Side to Side
Catalog#:
PJB2F
Product Family:
ProLine
Material:
Mild Steel
Folding Shelf, fits Door Frame, Light Gray, Steel
Catalog#:
PSHDM
Product Family:
ProLine
Material:
Mild Steel
HOFFMAN on Demand
ProLine Rack Panel EIA Spacing 1U, 44x483x2.5mm, Light Gray, Mild Steel
Catalog#:
P19RP1UP
Product Family:
ProLine
Material:
Mild Steel
ProLine Rack Panel EIA Spacing 4U, 177x483x2.5mm, Light Gray, Mild Steel
Catalog#:
P19RP4UP
Product Family:
ProLine
Material:
Mild Steel
HOFFMAN on Demand
ProLine Flush Swing Handle with Defeater, 10.67x1.50x.87, Black, Steel
Catalog#:
PFHDF
Height:
10.67 in / 271 mm
Width:
1.5 in / 38 mm
Depth:
0.87 in / 22 mm
Product Family:
ProLine
Material:
Mild Steel
ProLine Rack Panel EIA Spacing 5U, 222x483x2.5mm, Light Gray, Mild Steel
Catalog#:
P19RP5UP
Product Family:
ProLine
Material:
Mild Steel
HOFFMAN on Demand
ProLine Rack Panel EIA Spacing 2U, 88x483x2.5mm, Light Gray, Mild Steel
Catalog#:
P19RP2UP
Product Family:
ProLine
Material:
Mild Steel
ProLine L Handle, Steel
Catalog#:
PLHK
Product Family:
ProLine
Material:
Mild Steel
HOFFMAN on Demand
ProLine Mechanical Interlock, Secondary Door
Catalog#:
PMLSK
Product Family:
ProLine
Material:
Mild Steel
Door Stop Kit, fits Door Bars, Steel
Catalog#:
PDSK
Product Family:
ProLine
Material:
Mild Steel
ProLine Rack Panel EIA Spacing 6U, 266x483x2.5mm, Light Gray, Mild Steel
Catalog#:
P19RP6UP
Product Family:
ProLine
Material:
Mild Steel
Grid Straps for ProLine Frames 1-Row, 800mm, Galvanized, Mild Steel
Catalog#:
PGH1S8
Product Family:
ProLine
Material:
Mild Steel
ProLine Mechanical Interlock, Primary Door
Catalog#:
PMLMAK
Product Family:
ProLine
Material:
Aluminum
Levelers, fits Frames, Steel
Catalog#:
PLM12
Product Family:
ProLine
Material:
Mild Steel
HOFFMAN on Demand
Electrical Interlock 120VAC, fits door bar, Plated, Steel
Catalog#:
PEK115NDH
Product Family:
ProLine
Material:
Mild Steel
Frame Joining Kits, fits Side to Side Alternate, Black, Rubber
Catalog#:
PJ2FF
Product Family:
ProLine
Material:
Rubber
Adjustable Rack-Mounting Rails, fits 800mm deep, Steel
Catalog#:
PBARA8
Product Family:
ProLine
Material:
Mild Steel
ProLine Fastener Package Grounding, M6 Quantity 20, Plated, Mild Steel
Catalog#:
PGFGM6
Product Family:
ProLine
Material:
Mild Steel
Frame-Reducing Brackets, 100mm Bracket, Steel
Catalog#:
PRB100
Product Family:
ProLine
Material:
Mild Steel
HOFFMAN on Demand
ProLine Rack Panel EIA Spacing 1U, 44x483x2.5mm, Brushed, Aluminum
Catalog#:
P19RP1UA
Product Family:
ProLine
Material:
Aluminum
Rack-Mount Screw Package Quantity 20, #12-24, Plated, Mild Steel
Catalog#:
ES1224
Material:
Mild Steel
Cage Nut Package for Square-Hole Rack Angles, M5 Qty 20, Plated, Mild Steel
Catalog#:
PM5CN
Material:
Mild Steel
HOFFMAN on Demand
ProLine Flush Swing Handle Padlocking, 10.67x1.50x.87, Black, Steel
Catalog#:
PFHPBL
Height:
10.67 in / 271 mm
Width:
1.5 in / 38 mm
Depth:
0.87 in / 22 mm
Product Family:
ProLine
Material:
Mild Steel
Grid Straps for ProLine Frames 3-Row, 900mm, Galvanized, Mild Steel
Catalog#:
PGH3S9
Product Family:
ProLine
Material:
Mild Steel
Rack-Mount Support Guides, 617mm, Plated, Steel
Catalog#:
PG8
Product Family:
ProLine
Material:
Mild Steel
ProLine Frame Floor-Mounting Bracket, Light Gray, Steel
Catalog#:
PFBK
Product Family:
ProLine
Material:
Mild Steel
ProLine Flush Swing Handle DIN Profile, 10.67x1.50x1.57, Black, Steel
Catalog#:
PFHDBL
Height:
10.67 in / 271 mm
Width:
1.5 in / 38 mm
Depth:
1.57 in / 40 mm
Product Family:
ProLine
Material:
Mild Steel
ProLine 100-mm Solid Base Joining, Side-to-Side, fits Side to Side, Rubber
Catalog#:
PJ2FB
Product Family:
ProLine
Material:
Rubber
Rack-Angle Mounted Drawer, 19-inch 2U, Lt Gray, Steel
Catalog#:
P19DR2US
Product Family:
ProLine
Material:
Mild Steel
HOFFMAN on Demand
ProLine Rack Panel EIA Spacing 5U, 222x483x2.5mm, Brushed, Aluminum
Catalog#:
P19RP5UA
Product Family:
ProLine
Material:
Aluminum
ProLine Fastener Package, M5x10mm, Plated, Mild Steel
Catalog#:
ASM5T
Product Family:
ProLine
Material:
Mild Steel
Lifting Angles, fits Side /Side
Catalog#:
PJLBSS
Product Family:
ProLine
Material:
Mild Steel
Fixed Shelf, fits 19 in Rack A, Light Gray, Steel
Catalog#:
P19SH6
Product Family:
ProLine
Material:
Mild Steel
Rack-Mount Screw Package Quantity 20, M5x20 , Plated, Mild Steel
Catalog#:
ASM5
Material:
Mild Steel
Rack-Mountable Tray 19-inch, 1Ux7.60, Black, Steel
Catalog#:
A19FT3B
Height:
1.67 in / 42 mm
Width:
19 in / 483 mm
Depth:
8.1 in / 206 mm
Product Family:
Air Cooling
Material:
Mild Steel
ProLine Rack Panel EIA Spacing 3U, 133x483x2.5mm, Brushed, Aluminum
Catalog#:
P19RP3UA
Product Family:
ProLine
Material:
Aluminum
Rack Angle 19-inch Square Hole, fits 1600mm, Plated, Steel
Catalog#:
PRA1916TH
Product Family:
ProLine
Material:
Mild Steel
ProLine Rack Panel EIA Spacing 7U, 310x483x2.5mm, Light Gray, Mild Steel
Catalog#:
P19RP7UP
Product Family:
ProLine
Material:
Mild Steel
Rack Angle 19-inch Tapped Hole, fits 1600mm, Plated, Steel
Catalog#:
PRA1916TP
Product Family:
ProLine
Material:
Mild Steel
ProLine Rack Panel EIA Spacing 8U, 355x483x2.5mm, Light Gray, Mild Steel
Catalog#:
P19RP8UP
Product Family:
ProLine
Material:
Mild Steel
Rack-Mountable Tray 19-inch, 1Ux12.52, Black, Steel
Catalog#:
A19FT6B
Height:
1.67 in / 42 mm
Width:
19 in / 483 mm
Depth:
12.96 in / 329 mm
Material:
Mild Steel
ProLine DIN Lock Inserts (DIN Profile Handle Only), Slotted, Plated, Steel
Catalog#:
PKOSLFH
Product Family:
ProLine
Material:
Mild Steel
ProLine Rack Panel EIA Spacing 16U, 666x483x2.5mm, Light Gray, Mild Steel
Catalog#:
P19RP16UP
Product Family:
ProLine
Material:
Mild Steel
ProLine Flush Swing Handle Padlock Kit, Brushed, Stainless Steel 304
Catalog#:
PFHPK
Product Family:
ProLine
Material:
Stainless Steel 304
Fixed Shelf, fits 19 in Rack A, Light Gray, Steel
Catalog#:
P19SH8
Product Family:
ProLine
Material:
Mild Steel
ProLine Rack Panel EIA Spacing 6U, 266x483x2.5mm, Brushed, Aluminum
Catalog#:
P19RP6UA
Product Family:
ProLine
Material:
Aluminum
Door Bar Grid Straps, fits door bar 800, Steel
Catalog#:
PGH1S8D
Product Family:
ProLine
Material:
Mild Steel
180-Degree Hinge Kit, fits Doors, Black, Steel
Catalog#:
PH180
Product Family:
ProLine
Material:
Mild Steel
Partial Subpanel, 400x800, fits 700H (min.), Conductive, Steel
Catalog#:
PPP48G
Product Family:
ProLine
Material:
Mild Steel
ProLine Rack Panel EIA Spacing 4U, 177x483x2.5mm, Brushed, Aluminum
Catalog#:
P19RP4UA
Product Family:
ProLine
Material:
Aluminum
ProLine Rack Panel EIA Spacing 2U, 88x483x2.5mm, Brushed, Aluminum
Catalog#:
P19RP2UA
Product Family:
ProLine
Material:
Aluminum
Frame Shelf, fits 800x800mm, Light Gray, Steel
Catalog#:
PFSH88
Product Family:
ProLine
Material:
Mild Steel
Door Support Roller Kit, fits door bars, Steel
Catalog#:
PDSRKL
Product Family:
ProLine
Material:
Mild Steel
ProLine Rack Panel EIA Spacing 10U, 444x483x2.5mm, Light Gray, Mild Steel
Catalog#:
P19RP10UP
Product Family:
ProLine
Material:
Mild Steel
ProLine Vented Top with Fan Tray, fits Vented Tops, Painted, 115V
Catalog#:
PVT3F1
Product Family:
ProLine
Material:
Mild Steel
ProLine Rack Panel EIA Spacing 9U, 399x483x2.5mm, Light Gray, Mild Steel
Catalog#:
P19RP9UP
Product Family:
ProLine
Material:
Mild Steel
ProLine Flush Bezel Key Insert, Double-bit, 3-mm
Catalog#:
PKODBK3
Product Family:
ProLine
Material:
Mild Steel
Keyboard Compartment for 19-inch Racks, Brushed, Aluminum
Catalog#:
A19KBC2B
Material:
Aluminum
Frame Feet, fits Frame, Steel
Catalog#:
PFFM12
Product Family:
ProLine
Material:
Mild Steel
ProLine Rack Panel EIA Spacing 12U, 533x483x2.5mm, Light Gray, Mild Steel
Catalog#:
P19RP12UP
Product Family:
ProLine
Material:
Mild Steel
ProLine Rack Panel EIA Spacing 7U, 310x483x2.5mm, Brushed, Aluminum
Catalog#:
P19RP7UA
Product Family:
ProLine
Material:
Aluminum
"Rack Angle Adapter Bracket, fits 19"", 23"", 24"", Steel"
Catalog#:
PBRAA
Product Family:
ProLine
Material:
Mild Steel
Fixed Shelf, fits 19 in Rack A, Light Gray, Steel
Catalog#:
P19SH5
Product Family:
ProLine
Material:
Mild Steel
ProLine Flush Bezel with Insert
Catalog#:
PFBS
Product Family:
ProLine
Material:
Plastic
Vented Plinth Base Covers, fits 100x800mm, Black, Steel
Catalog#:
PPBCV1800
Product Family:
ProLine
Material:
Mild Steel
Partial Subpanel, 800x800, fits 1400H (min.), White, Steel
Catalog#:
PPP88
Product Family:
ProLine
Material:
Mild Steel
Partial Subpanel, 1000x800, fits 1400H (min.), White, Steel
Catalog#:
PPP108
Product Family:
ProLine
Material:
Mild Steel
Grid Straps for ProLine Frames 1-Row, 900mm, Galvanized, Mild Steel
Catalog#:
PGH1S9
Product Family:
ProLine
Material:
Mild Steel
Frame-Reducing Brackets, 50mm Bracket, Steel
Catalog#:
PRB50
Product Family:
ProLine
Material:
Mild Steel
ProLine Rack Panel EIA Spacing 8U, 355x483x2.5mm, Brushed, Aluminum
Catalog#:
P19RP8UA
Product Family:
ProLine
Material:
Aluminum
HOFFMAN on Demand
Electrical Interlock 460VAC, fits door bar, Plated, Steel
Catalog#:
PEK460NDH
Product Family:
ProLine
Material:
Mild Steel
Rack-Angle Mounted Drawer, 19-inch 1U, Lt Gray, Steel
Catalog#:
P19DR1US
Product Family:
ProLine
Material:
Mild Steel
ProLine Rack Panel EIA Spacing 6U, 266x610x2.5mm, Light Gray, Mild Steel
Catalog#:
P24RP6UP
Product Family:
ProLine
Material:
Mild Steel
Full Subpanel, 1600x800, White, Steel
Catalog#:
PPF168
Product Family:
ProLine
Material:
Mild Steel
Partial Subpanel, 900x800, fits 1400H (min.), Conductive, Steel
Catalog#:
PPP98G
Product Family:
ProLine
Material:
Mild Steel
Writing Surface, fits 19 in Drawer, Light Gray, Steel
Catalog#:
P19WS
Product Family:
ProLine
Material:
Mild Steel
ProLine DIN Lock Inserts (DIN Profile Handle Only), DoubleBit 3mm, Plated, Steel
Catalog#:
PKODBK3FH
Product Family:
ProLine
Material:
Mild Steel
ProLine Mechanical Interlock, Extension Kit
Catalog#:
PMLEK
Product Family:
ProLine
Material:
Mild Steel
ProLine Rack Panel EIA Spacing 9U, 399x483x2.5mm, Brushed, Aluminum
Catalog#:
P19RP9UA
Product Family:
ProLine
Material:
Aluminum
Frame Accessory Bracket, 19-in EIA Spacing, fits 600mm wide, Steel
Catalog#:
PFB19
Product Family:
ProLine
Material:
Mild Steel
ProLine Flush Bezel Key Insert, 7-mm Square
Catalog#:
PKOSM7
Product Family:
ProLine
Material:
Mild Steel
Vented Plinth Base Covers, fits 200x800mm, Black, Steel
Catalog#:
PPBCV2800
Product Family:
ProLine
Material:
Mild Steel
ProLine Rack Panel EIA Spacing 11U, 488x483x2.5mm, Brushed, Aluminum
Catalog#:
P19RP11UA
Product Family:
ProLine
Material:
Aluminum
ProLine DIN Lock Inserts (DIN Profile Handle Only), DIN Key 333, Plated, Steel
Catalog#:
PDKL
Product Family:
ProLine
Material:
Mild Steel
Pull-Out Shelf Lock, fits P-__SH_ Shelf
Catalog#:
PSHLOCK
Product Family:
ProLine
Material:
Mild Steel
Slides, fits Rack Angles, Steel
Catalog#:
A16SL2U
Product Family:
ProLine
Material:
Mild Steel
ProLine Rack Panel EIA Spacing 11U, 488x483x2.5mm, Light Gray, Mild Steel
Catalog#:
P19RP11UP
Product Family:
ProLine
Material:
Mild Steel
Frame Joining Kits, fits Side to Side Non-Gasket, Black, Rubber
Catalog#:
PJ2FD
Product Family:
ProLine
Material:
Rubber
Partial Subpanel, 400x800, fits 700H (min.), White, Steel
Catalog#:
PPP48
Product Family:
ProLine
Material:
Mild Steel
Hinge Kit 170-Degree, fits HD Swing Rack Frames, Light Gray, Steel
Catalog#:
PSF170K
Product Family:
ProLine
Material:
Mild Steel
ProLine Rack Panel EIA Spacing 16U, 666x483x2.5mm, Brushed, Aluminum
Catalog#:
P19RP16UA
Product Family:
ProLine
Material:
Aluminum
Transformer Rails, fits 800 wide/deep, Steel
Catalog#:
PTR8
Product Family:
ProLine
Material:
Mild Steel
Tamper-Resistant Screw, Driver Bit
Catalog#:
ATRSDVR
Material:
Stainless Steel 18-8
ProLine Rack Panel EIA Spacing 12U, 533x483x2.5mm, Brushed, Aluminum
Catalog#:
P19RP12UA
Product Family:
ProLine
Material:
Aluminum
Replacement Filter Kit for Filtered Gland Plate, 609x203mm
Catalog#:
PFK6020
Product Family:
ProLine
Electrical Interlock 240VAC, fits door bar, Plated, Steel
Catalog#:
PEK230NDH
Product Family:
ProLine
Material:
Mild Steel
Partial Subpanel, 900x800, fits 1400H (min.), White, Steel
Catalog#:
PPP98
Product Family:
ProLine
Material:
Mild Steel
ProLine Heavy-Duty Swing-Out Rack Frame Stop Arm Kit, 120 Degrees
Catalog#:
PSAK120
Product Family:
ProLine
Material:
Mild Steel
Wire Management Rails, fits 800mm deep, Steel
Catalog#:
PWMR8
Product Family:
ProLine
Material:
Mild Steel
Rack-Angle Mounted Drawer, 19-inch 3U, Lt Gray, Steel
Catalog#:
P19DR3US
Product Family:
ProLine
Material:
Mild Steel
Frame-Reducing Brackets, 200mm Bracket, Steel
Catalog#:
PRB200
Product Family:
ProLine
Material:
Mild Steel
ProLine Rack Panel EIA Spacing 10U, 444x483x2.5mm, Brushed, Aluminum
Catalog#:
P19RP10UA
Product Family:
ProLine
Material:
Aluminum
ProLine Rack Panel EIA Spacing 4U, 177x610x2.5mm, Brushed, Aluminum
Catalog#:
P24RP4UA
Product Family:
ProLine
Material:
Aluminum
ProLine Legs, fits ProLine Frames, Brushed Stainless Steel 304
Catalog#:
PLEGSS
Product Family:
ProLine
Material:
Stainless Steel 304
ProLine Rack Panel EIA Spacing 5U, 222x610x2.5mm, Light Gray, Mild Steel
Catalog#:
P24RP5UP
Product Family:
ProLine
Material:
Mild Steel
ProLine Rack Panel EIA Spacing 8U, 355x610x2.5mm, Light Gray, Mild Steel
Catalog#:
P24RP8UP
Product Family:
ProLine
Material:
Mild Steel
ProLine Large Flush Bezel with SS Insert
Catalog#:
PFBSSS
Product Family:
ProLine
Material:
Plastic
ProLine Flush Bezel Key Insert, 8-mm Square
Catalog#:
PKOSM8
Product Family:
ProLine
Material:
Mild Steel
Partial Swing-Out Rack Frame, fits 800mm wide, Light Gray, Steel
Catalog#:
PSF8
Product Family:
ProLine
Material:
Mild Steel
Lifting Angles, fits Front/ Back
Catalog#:
PJLBFB
Product Family:
ProLine
Material:
Mild Steel
ProLine DIN Lock Inserts (DIN Profile Handle Only), 7mm Triangle, Plated, Steel
Catalog#:
PKOTM7FH
Product Family:
ProLine
Material:
Mild Steel
Side-Mount Subpanel, fits 1600x800, White, Steel
Catalog#:
PPFSM168
Product Family:
ProLine
Material:
Mild Steel
Frame Pull-Out Shelf, fits 800x800mm, Steel
Catalog#:
PFSHP88
Product Family:
ProLine
Material:
Mild Steel
Full-Height Vertical Grid Straps, 1600mm, Steel
Catalog#:
PGH3S16V
Product Family:
ProLine
Material:
Mild Steel
ProLine DIN Lock Inserts (DIN Profile Handle Only), 8mm Triangle, Plated, Steel
Catalog#:
PKOTM8FH
Product Family:
ProLine
Material:
Mild Steel
Partial Subpanel, 800x800, fits 1400H (min.), Conductive, Steel
Catalog#:
PPP88G
Product Family:
ProLine
Material:
Mild Steel
Heavy-Duty Swing-Out Rack Frame, fits 1400x800mm, Light Gray, Steel
Catalog#:
PSF148
Product Family:
ProLine
Material:
Mild Steel
ProLine Rack Panel EIA Spacing 2U, 88x610x2.5mm, Light Gray, Mild Steel
Catalog#:
P24RP2UP
Product Family:
ProLine
Material:
Mild Steel
Frame Accessory Bracket, 24-in EIA Spacing, fits 700mm wide, Steel
Catalog#:
PFB24
Product Family:
ProLine
Material:
Mild Steel
ProLine Rack Panel EIA Spacing 4U, 177x584x2.5mm, Light Gray, Mild Steel
Catalog#:
P23RP4UP
Product Family:
ProLine
Material:
Mild Steel
Filler Panel for Rack Angles, fits 19-in, Aluminum
Catalog#:
PFP19RA
Product Family:
ProLine
Material:
Aluminum
ProLine DIN Lock Inserts (DIN Profile Handle Only), 7mm Square, Plated, Steel
Catalog#:
PKOSM7FH
Product Family:
ProLine
Material:
Mild Steel
ProLine Flush Bezel Key Insert, 7-mm Triangle
Catalog#:
PKOTM7
Product Family:
ProLine
Material:
Mild Steel
ProLine Flush Bezel Key Insert, 8-mm Triangle
Catalog#:
PKOTM8
Product Family:
ProLine
Material:
Mild Steel
ProLine Mechanical Interlock, Front-to-Back
Catalog#:
PMLFB
Product Family:
ProLine
Material:
Mild Steel
Swing-Out Guides, fits HD Swing Rack Frames, Plated, Steel
Catalog#:
PSFG
Product Family:
ProLine
Material:
Mild Steel
Plinth Base Stacking Kit
Catalog#:
PPBSK
Product Family:
ProLine
Material:
Mild Steel
Full Subpanel, 1600x800, Conductive, Steel
Catalog#:
PPF168G
Product Family:
ProLine
Material:
Mild Steel
Partial Subpanel, 1000x800, fits 1400H (min.), Conductive, Steel
Catalog#:
PPP108G
Product Family:
ProLine
Material:
Mild Steel
ProLine Rack Panel EIA Spacing 2U, 88x584x2.5mm, Light Gray, Mild Steel
Catalog#:
P23RP2UP
Product Family:
ProLine
Material:
Mild Steel
ProLine Flush Bezel Key Insert, Double-bit
Catalog#:
PKODBK3SS
Product Family:
ProLine
Material:
Stainless Steel 304
ProLine Rack Panel EIA Spacing 3U, 133x584x2.5mm, Light Gray, Mild Steel
Catalog#:
P23RP3UP
Product Family:
ProLine
Material:
Mild Steel
ProLine Rack Panel EIA Spacing 4U, 177x610x2.5mm, Light Gray, Mild Steel
Catalog#:
P24RP4UP
Product Family:
ProLine
Material:
Mild Steel
ProLine Rack Panel EIA Spacing 8U, 355x610x2.5mm, Brushed, Aluminum
Catalog#:
P24RP8UA
Product Family:
ProLine
Material:
Aluminum
Mobile Base Leveling Kit, Black, Steel
Catalog#:
PMBLM12
Product Family:
ProLine
Material:
Mild Steel
Heavy-Duty Swing-Out Rack Frame, fits 700x800mm, Light Gray, Steel
Catalog#:
PSF78
Product Family:
ProLine
Material:
Mild Steel
ProLine Rack Panel EIA Spacing 1U, 44x584x2.5mm, Light Gray, Mild Steel
Catalog#:
P23RP1UP
Product Family:
ProLine
Material:
Mild Steel
ProLine Rack Panel EIA Spacing 3U, 133x584x2.5mm, Brushed, Aluminum
Catalog#:
P23RP3UA
Product Family:
ProLine
Material:
Aluminum
Fixed Shelf, fits 23 in Rack A, Light Gray, Steel
Catalog#:
P23SH6
Product Family:
ProLine
Material:
Mild Steel
Fixed Shelf, fits 23 in Rack A, Light Gray, Steel
Catalog#:
P23SH8
Product Family:
ProLine
Material:
Mild Steel
Fixed Shelf, fits 24 in Rack A, Light Gray, Steel
Catalog#:
P24SH5
Product Family:
ProLine
Material:
Mild Steel
Fixed Shelf, fits 24 in Rack A, Light Gray, Steel
Catalog#:
P24SH6
Product Family:
ProLine
Material:
Mild Steel
Fixed Shelf, fits 24 in Rack A, Light Gray, Steel
Catalog#:
P24SH8
Product Family:
ProLine
Material:
Mild Steel
Center Upright, fits 1600mm tall, Steel
Catalog#:
PCU16
Product Family:
ProLine
Material:
Mild Steel
ProLine DIN Lock Inserts (DIN Profile Handle Only), DataCom Plated, Steel
Catalog#:
PDKLRKPR
Product Family:
ProLine
Material:
Mild Steel
Filler Panel Kit, fits 1600x800 Rack Frame, L or R Justified, Light Gray, Steel
Catalog#:
PFPK168LR
Product Family:
ProLine
Material:
Mild Steel
ProLine Flush Bezel Key Insert, CNOMO
Catalog#:
PKOTM65
Product Family:
ProLine
Material:
Mild Steel
Side-Mount Subpanel, fits 1600x800, Conductive, Steel
Catalog#:
PPFSM168G
Product Family:
ProLine
Material:
Mild Steel
Printer Shelf, fits 800mm wide, Light Gray, Steel
Catalog#:
PPSH86
Product Family:
ProLine
Material:
Mild Steel
Rack Angle 23-inch Tapped Hole, fits 700mm, Plated, Steel
Catalog#:
PRA237TP
Product Family:
ProLine
Material:
Mild Steel
Heavy-Duty Swing-Out Rack Frame, fits 1600x800mm, Light Gray, Steel
Catalog#:
PSF168
Product Family:
ProLine
Material:
Mild Steel
ProLine Vented Top with Fan Tray, fits Vented Tops, Painted, 230V
Catalog#:
PVT3F2
Product Family:
ProLine
Material:
Mild Steel
ProLine Rack Panel EIA Spacing 1U, 44x584x2.5mm, Brushed, Aluminum
Catalog#:
P23RP1UA
Product Family:
ProLine
Material:
Aluminum
ProLine Rack Panel EIA Spacing 4U, 177x584x2.5mm, Brushed, Aluminum
Catalog#:
P23RP4UA
Product Family:
ProLine
Material:
Aluminum
Fixed Shelf, fits 23 in Rack A, Light Gray, Steel
Catalog#:
P23SH5
Product Family:
ProLine
Material:
Mild Steel
ProLine Rack Panel EIA Spacing 2U, 88x610x2.5mm, Brushed, Aluminum
Catalog#:
P24RP2UA
Product Family:
ProLine
Material:
Aluminum
ProLine Rack Panel EIA Spacing 3U, 133x610x2.5mm, Light Gray, Mild Steel
Catalog#:
P24RP3UP
Product Family:
ProLine
Material:
Mild Steel
ProLine Rack Panel EIA Spacing 5U, 222x610x2.5mm, Brushed, Aluminum
Catalog#:
P24RP5UA
Product Family:
ProLine
Material:
Aluminum
Filler Panel Kit, fits 1600x800 Rack Frame, C justified, Light Gray, Steel
Catalog#:
PFPK168C
Product Family:
ProLine
Material:
Mild Steel
ProLine Joining Subpanel, fits 1600mm tall, Painted
Catalog#:
PJP16
Product Family:
ProLine
Material:
Mild Steel
ProLine Joining Subpanel, fits 1600mm tall, Galvanized
Catalog#:
PJP16G
Product Family:
ProLine
Material:
Mild Steel
Rack Angle 23-inch Tapped Hole, fits 1400mm, Plated, Steel
Catalog#:
PRA2314TP
Product Family:
ProLine
Material:
Mild Steel
Rack Angle 23-inch Tapped Hole, fits 1600mm, Plated, Steel
Catalog#:
PRA2316TP
Product Family:
ProLine
Material:
Mild Steel
Rack Angle 24-inch Square Hole, fits 1600mm, Plated, Steel
Catalog#:
PRA2416TH
Product Family:
ProLine
Material:
Mild Steel
Rack Angle 24-inch Tapped Hole, fits 1600mm, Plated, Steel
Catalog#:
PRA2416TP
Product Family:
ProLine
Material:
Mild Steel
Swing-Out Panel, 1600x800, fits 1600H (min.), White, Steel
Catalog#:
PSP168
Product Family:
ProLine
Material:
Mild Steel
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.