ProLine 100-mm Solid Base, fits 800x800mm, Painted
ProLine 100-mm Solid Base, fits 800x800mm, Painted
Catalog#: PB188
ProLine 100-mm Solid Base is installed at the bottom of the enclosure. Side gland plates and drill points for locating optional casters are included.
Details
Resources
3D models
Features
- EMC bases are finished with paint over plated surfaces
- Side gland plates included
- Casters not included, but drill points for installing them are
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Approval Agency Certificate
Data Sheet
Installation Manual / Instruction Sheet
Sell Sheet
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.