ProLine G2 Industrial Packages Seismic, 2000x800x800, Lt Gray, Steel
nVent HOFFMAN ProLine G2 Seismic Industrial Packages are fully-configured solutions capable of withstanding Zone 4 seismic activity with a panel load of 1,000 lbs. (454 kg), with no degradation to structural integrity or functional performance. For convenience, a single part number includes a frame, solid single door, key-locking handle, solid top, solid rear cover, solid side covers, full mounting subpanel, gland plate, 100-mm fully-sealed base, lifting eyes, and a number of other structural components. Note: for specific application questions consult the factory.
Industry Standards
UL 508A Listed 508; Type 12; File Number E61997
cUL Listed per CSA C22.2 No. 94; Type 12; File No. E61997
NEMA/EEMAC Type 12
CSA File Number 42186; Type 12
IEC 60529, IP55
Telcordia Technologies' Earthquake Environment Criteria GR-63-CORE
Zone-4 Capable with panel-load of 1,000 lbs (454 kg)
Features
- 12-gauge (2.5 mm) roll-formed steel with welded corners, and hybrid frame profile for superior performance under load
- Consistent with Type-12 Industrial Packages, but reinforced in all directions using seismically capable components/accessories to withstand forces present in seismic areas with a Zone-4 risk assignment
- Frame features a 25-mm DIN standard, alternating rectangular and round hole pattern
- Single door includes robust 3-point latch system to maintain door closure during seismic activity, with gussets included at the top and bottom of the door to increase rigidity
- Seamless Polyurethane gasket provides a water-tight, dust-tight seal against moisture and contaminants
- Door bar system and two grounding studs present
- Single door left-hinged standard, with Key-locking Flush Swing Handle standard
- Galvanized Duro-Stand gland plate included
- 100-mm Fully-Sealed Base with seismic mounting into frame's welded steel corners
- Seismic Floor Mounting Brackets supplied loose for affixing enclosure to floor
- White painted full subpanel fully recessed in rear-most mounting position: EZ-Load Glide Blocks supplied only in the front to support rear-most subpanel position
- Top and bottom panel brackets, panel support brackets (side), and panel wedges to secure a populated subpanel are incorporated in the design
- Gussets mounted to the frame's door opening at the top and bottom
- White painted partial subpanels at top and bottom of frame's sides, unique seismic design
- Depth-mounted 3-row Grid Strap at mid-point of frame
- Solid Side Covers included standard
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Data Sheet
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.