ProLine G2 Solid Doors Single Solid, fits 1000x600mm, Painted
ProLine G2 Solid Doors Single Solid, fits 1000x600mm, Painted
Catalog#: P2D106
ProLine G2 Solid Doors (Single or Overlapping Double) feature a solid swing and a high load capacity. The Smooth Glide latching system is made from quality components and incorporates an innovative timed latch action ensuring a solid door seal with a low closure force. Sold individually.
Details
Resources
3D models
Features
- Smooth Glide latching system – for a smooth, reliable and repeatable door close over enclosure lifetime
- Low-profile Swing Handle with key lock; other options available
- Seamless polyurethane gasket (UL Component Recognized) provides a water-tight, dust-tight seal against moisture and contaminants
- Single doors available for frames up to 1000 mm wide
- Overlapping double doors available for frames 800 mm wide and greater
- Door bar system on all doors
- Timed latch engagement to ensure top and bottom of door catch reliably
- Durable, double-flanged latch rod and three Delrin® rollers to prevent metal-on-metal grinding
- 3-point latch system for doors ≥ 1000 mm in height
- Key lock handle standard; other options available
- Single doors can be hinged on left or right (default left); overlapping double doors can have the primary door as the left or right door (default right)
- Solid Doors are finished with paint over plated surfaces
- 140-degree hinging standard (180-degree hinge option available)
- Door can be reversed without removing the side covers
- Can be used on front or rear of enclosure; can be used on the sides of enclosure with side door adapter (not included)
- Two grounding studs
- All mounting hardware included
- Sold individually
- Overlapping Double Doors – Additional Specifications: Primary door with Smooth Glide latching system; Secondary door has two latch points with a center lever to ensure secure door closure
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Approval Agency Certificate
Installation Manual / Instruction Sheet
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.