ProLine G2 Sequestr Barrier Panel, 2200x600
- 16 gauge steel construction
- RAL 7035 textured light-gray polyester powder paint finish
- Cutouts for passage of mechanical interlocking components present, interlock components sold separately
- Barrier panel serves as a joining kit between enclosures, no additional joining components are required
- All mounting hardware is furnished with the Barrier Panel
PRODUCT ATTRIBUTES
- Material: Mild Steel
- Thickness: 16 ga / 1.52 mm
- Finish: Powder Coated
- Color: Light Gray
- Fits Frame: 2200 x 600 mm / 86.61 x 23.62 in
- Color Code: RAL 7035
- Weight: 51.65 lb
DRAWINGS AND DOCUMENT DOWNLOADS
3D Step
Approval Agency Certificate
Installation Manual / Instruction Sheet
Spec Sheet / Engineering Specification
ADDITIONAL PRODUCT DETAILS
Similar in design and function to the standard Barrier Panel, the ProLine G2 Sequestr Barrier Panel is used to join enclosures, while at the same time segregating higher voltage/amperage components in the ProLine G2 Sequestr enclosure from the adjacent controls enclosure. The ProLine G2 Sequestr Barrier Panel incorporates a cutout for passage of the mechanical interlocking components.
BULLETIN NUMBER
P40
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS