Flange Mount Disconnect, MCF, 2000x800x500mm, Zinc Plated, Mild Steel
- Frame: Seam welded reversed open profiles with 25 mm hole pattern, according to DIN 43660. Including integrated external hole pattern
- Door: Mounted with four hinges including door frame with 25 mm hole pattern; door can not be reversed
- Flange door: Surface mounted with hinges, locked from the inside, including universal cut-out
- Rear panel: Fitted by M6 torx screws; standard facilities for rear doors mounting
- Supplied as an accessory
- Removable roof panel
- Lock, left door: Espagnolette 4-point locking system which does not interfere with the enclosure inner space; standard double-bit lock with 3 mm insert
- Bottom plate: Consists of three pieces.
- Mounting plate: Double folded and adjustable in depth by steps of 25 mm, with the MPD02 accessory
- Earthing/Grounding: All panels are earthed/grounded through their fittings and equipped with a separate earthing stud
- Mounting requirements: Standard delivery ready for combined installation; sides of the group of combined enclosures must be closed with side panels SPM
- Delivery: Frame with fitted doors, rear panel, roof panel, bottom plates, mounting plate and door frame and includes earthing bolts
PRODUCT ATTRIBUTES
- Height: 78.74 in / 2000 mm
- Width: 31.5 in / 800 mm
- Depth: 19.69 in / 500 mm
- Protection Rating: NEMA Type 12; IP55; IK10
- Material: Mild Steel
- Finish: Powder Coated
- Color: Light Gray
- Color Code: RAL 7035
- Body Thickness: 16 ga / 1.5 mm
- Door Thickness: 14 ga / 2 mm
- Weight: 320.67 lb
DRAWINGS AND DOCUMENT DOWNLOADS
3D Step
Approval Agency Certificate
Data Sheet
Installation Manual / Instruction Sheet
ADDITIONAL PRODUCT DETAILS
The mild steel flange mount disconnect floor standing enclosure range, MCF, is available off the shelf in various sizes. It is equipped with a predefined cut-out, which reduces machining time, on the right hand door, that can be matched with most of the common switches in the market. The enclosure configurations that may be created comply with door interlocking and main switch regulations.
Mild steel side panels, SPM, need to be ordered separately, to close individual enclosures and enclosure assembly's, to ensure the stated protection degree is achieved.
BULLETIN NUMBER
Industry Standards
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS