Modification Center, ModCenter 293
Modification Center, ModCenter 293
Catalog#: MC293
The nVent HOFFMAN ModCenter 280 is recognized as the most versatile automated modification solution for the machining and building of electrical control panels and enclosures. The Hoffman ModCenter automates the traditional, lengthy and costly, process of control panel building, such as but not limited to: measuring, marking, drilling, tapping, milling, etching, and much more on any material control panel or enclosure quickly and consistently, including explosion proof.
Details
Resources
Features
- The ModCenter is the most versatile automated modification solution on the market today. With state-of-the art design and controls, the ModCenter is known for its:
- Best-in-class cutting speeds
- Repeated precision
- Enclosure size handling capability
- Ease of use
- Handles enclosures up to 93.7 inches/2380mm tall by 86 inches/2200mm wide
- Increase production speed, quality and consistency of producing electrical panels
- Decrease human error and safety concerns with automated modifications.
- Ability to convert CAD data to CNC form
- Lightshield protects operator while Hoffman ModCenter is in use
- Ability to measure, drill, mill, tap, etch with precise accuracy, speed and repeatability
- Ball screw spindles to deliver precise holes and cutouts
- Dual processing, enclosure and mounting panel at the same time
- Capable of cutting a variety of materials, including explosion proof electrical panels
- High frequency spindle drive
Specifications
PRODUCT ATTRIBUTES
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.