Skip to main content

Please Select Your Country/Language Preferences

LSS6BLK_StraightSection, LSS6G, LSS6BLK, LSS6GZ, LSS12G, LSS12BLK, LSS12GZ, LSS12W, LSS15W, LSS15BLK, LSS18G, LSS18BLK, LSS18W, LSS18GZ, LSS24BLK, LSS24W

Ladder Rack Straight Sections (cULus Classified), 6.00 wide, Galvanized, Steel

Catalog#: LSS6GZ

The Ladder Rack Straight Sections support cable on straight runs. It is made of 1-1/2 inch x 3/8 inch (38 mm x 8 mm) 16 gauge tubular steel. The nominal installed length is 10 feet (3.05 m). Each section is 9 foot 11-1/2 inches (3.03 m) long with cross members welded at 9-inch (229-mm) intervals.

Read more Read less Print This Page
Details

Features

Specifications


PRODUCT ATTRIBUTES

Data Copied
Metric   |   Imperial

Bulletin Number

Resources 3D models

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS

Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.