Ladder Rack Straight Sections (cULus Classified), 12.00 wide, Galvanized, Steel
Ladder Rack Straight Sections (cULus Classified), 12.00 wide, Galvanized, Steel
Catalog#: LSS12GZ
The Ladder Rack Straight Sections support cable on straight runs. It is made of 1-1/2 inch x 3/8 inch (38 mm x 8 mm) 16 gauge tubular steel. The nominal installed length is 10 feet (3.05 m). Each section is 9 foot 11-1/2 inches (3.03 m) long with cross members welded at 9-inch (229-mm) intervals.
Details
Resources
3D models
Features
- The Ladder Rack Straight Sections support cable on straight runs
- It is made of 1-1/2 inch x 3/8 inch (38 mm x 8 mm) 16 gauge tubular steel
- The nominal installed length is 10 feet (3.05 m)
- Each section is 9 foot 11-1/2 inches (3.03 m) long with cross members welded at 9-inch (229-mm) intervals
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Approval Agency Certificate
Data Sheet
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.