Ladder Rack Curved Kit (cULus Classified) Outside, fits 18.00, Gray, Steel
Ladder Rack Curved Kit (cULus Classified) Outside, fits 18.00, Gray, Steel
Catalog#: LOB18G
The Ladder Rack Curved Sections provide a vertical change in direction. They are made of 1-1/2 inch x 3/8 inch (38 mm x 8 mm) tubular steel with a painted or plated finish. Cross members are welded on the inside (inside bends) or outside (outside bends) of the section. They connect to straight section with butt-splice kits. They are also designed for category 5e, 6, 6A and fiber optic cable.
Details
Resources
3D models
Features
- The Ladder Rack Curved Sections provide a vertical change in direction
- They are made of 1-1/2 inch x 3/8 inch (38 mm x 8 mm) tubular steel with a painted or plated finish
- Cross members are welded on the inside (inside bends) or outside (outside bends) of the section
- They connect to straight section with butt-splice kits
- They are also designed for category 5e, 6, 6A and fiber optic cable
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Approval Agency Certificate
Data Sheet
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.