Skip to main content

Please Select Your Country/Language Preferences

LED Puck Light, 2.25x3.75x1.38, Black, Plastic

  • 120 lumen
  • Three AAA batteries are included
  • Operating temperature 40 F to 120 F (4 C to 48 C)
Show More

Catalog #:

LEDPUCK

LED Puck Light

PRODUCT ATTRIBUTES

  • Weight: 0.22 lbs. lb / 0.2 lb
  • Color: Black
  • Finish: Smooth Matte
  • Material: Plastic

ADDITIONAL PRODUCT DETAILS

The LED Puck Light is ideal for remote and darkened applications. This versatile light provides mounting flexibility; it can be magnetically attached to flat steel surfaces or can be hung with a swivel hook. It can be used as a three-LED flashlight or as a Chip on Board (COB) work light. An on/off switch is incorporated in the light.

BULLETIN NUMBER

A80LT

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS