Door Switch Cable for PaneLite Enclosure Light, 72 inch, Black
- Available in 18- and 72-inch (457mm and 1829mm) lengths
- Compatible with PaneLite LED and Fluorescent Enclosure Light
- Door Switch Cable is optional as terminal blocks are provided with each light for hard-wired connection
PRODUCT ATTRIBUTES
- Length: 72 in.
- Color: Black
- Finish: Smooth Matte
- Material: Copper; Plastic
- Thickness: 18 ga / 1 mm
- Weight: 0.33 lb
DRAWINGS AND DOCUMENT DOWNLOADS
Approval Agency Certificate
Installation Manual / Instruction Sheet
Spec Sheet / Engineering Specification
ADDITIONAL PRODUCT DETAILS
Door Switch Cable easily connects PaneLite LED or Fluorescent Light to a Remote Door Switch. T-connector allows the Door Switch Cable to be connected with a ganging cable or power supply to the switch end of the light. Includes one 18 AWG cable.
BULLETIN NUMBER
A80LT
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS