Skip to main content

Please Select Your Country/Language Preferences

Hsdh242010Ss Hyshed Hinged Cover Stainless Steel Type 4X

HyShed Hinge Cover Enclosures Type 4X, 20.00x16.00x8.00, Stainless Steel 304

Catalog#: HSDH201608SS

Engineered specially to withstand high pressure, high temperature sanitary washdown cleaning procedures, particularly in Food and Beverage applications that have direct and indirect food contact. The HyShed Hinge Cover enclosures feature a 15-degree sloped top to prevent fluids or particulates from pooling and maximize back panel space, an easily replaceable FDA-grade silicone gasket that helps resist bacteria growth and chemical absorption while simplifying maintenance, and a streamlined hygienic design that helps wipe out bacteria harboring catchpoints.

Read more Read less

Industry Standards

UL 508A Listed; Type 4, 4X, 12; File Number E61997

cUL Listed per CSA C22.2 No 94; Type 4, 4X, 12; File Number

E61997

UL and cUL Classified to IEC 60529, IP66, IP69; File Number

E503705

Mounting brackets required to meet UL/cUL external mounting requirement.

HOFFMAN Industrial Control Enclosures / Models HSDS##SS and HSDH##SS / HyShed Screw Cover and Hinged Cover holds a 3-A SSI

Replacement Parts and System Component Qualification Certificate and conforms to applicable provisions of 3-A Sanitary Standard for General Requirements, ANSI/3-A 00-01-2018

NSF 169 Special Purpose Food Equipment and Devices

3-A SSI Replacement Parts and System Component Qualification

Certificate

NEMA/EEMAC Type 4, 4X, 12

DIN 40050-9, IP69K

IEC 60529, IP66, IP69

Read more Read less Print This Page
Details

Features

Specifications


PRODUCT ATTRIBUTES

Data Copied
Metric   |   Imperial

Bulletin Number

Resources Related Accessories
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.