Filter Fan Shroud Type 4/4X HH10, 16.66x11.90x5.20, Brushed, SS304
Filter Fan Shroud Type 4/4X HH10, 16.66x11.90x5.20, Brushed, SS304
Catalog#: HH10SS04004X
The Type 4/4X filter fan shroud protects filter fan and exhaust grill from standard washdown procedures. It meets Type 4/4X standards when used with HF or TFP Type 12 Filter Fans and Grills. Easy one person installation with simple back panel mounting; hardware included.
Industry Standards
UL 508A UL/cUL Listed; Type 4, 4X; File No. E482010
Maintains UL/cUL Listed Type 4 and Type 4X rating when properly installed on a Type 4 or Type 4X enclosure.
CE
AC
Details
Resources
Related Accessories
Features
- Hinge allows the shroud to be opened at a 45-degree angle for easy filter replacement
- Hinge design also allows for easy and complete removal for cleaning
- 10-degree, sloped top design
- Only reduces filter fan airflow by 10 percent
- FDA approved blue silicone gasket that is easily replaceable
- Pre-drilled side holes allow for locking provision on side
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.