Skip to main content

Please Select Your Country/Language Preferences

InterSafe Data Interface Port for ControlNet, Duplex, SS Type 304

  • Steel and Stainless Steel doors are welded and ground
  • Back plate is aluminum
  • All standard configurations include a GFCI or standard duplex receptacle with a 5-A circuit breaker for added safety
  • Door gasket (between the door and plate assemblies) and plate gasket (between the plate assembly and the enclosure) together provide a tight seal
  • Template provided for accurate enclosure cutout dimensions
  • Quarter-turn latch with screwdriver slot and padlock hasp on all steel and stainless steel door models for convenience and security
  • Quarter-turn latch with screwdriver slot on polycarbonate models
Show More

Catalog #:

HDP5CNSS

InterSafe Data Interface Port for ControlNet

PRODUCT ATTRIBUTES

  • Material: Stainless Steel 304
  • Finish: Brushed
  • Color: Unpainted
  • Thickness: 16 ga / 1.5 mm
  • Configuration: - 120 VAC duplex receptacle- Shielded RJ45- 5-amp circuit breaker
  • Primary Connector Termination: - Shielded RJ45- 10-ft. shielded cable with male RJ45
  • Supports Devices Sold By: Allen-Bradley
  • Weight: 3 lb

ADDITIONAL PRODUCT DETAILS

InterSafe Data Interface Port allows programming access to devices inside without opening the enclosure door, reducing the risk of exposing to energized components. Many configurations are standard and ready-to-use to meet various applications and programming requirements.

BULLETIN NUMBER

A70E

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS