12 in. x 6 in. EXE Gland Plate, SS Type 316
- Gland plates provide easily customizable cable egress for internal components
- Gland plates are easy to replace as installation modifications are completed after initial install
PRODUCT ATTRIBUTES
- Cutout Size: 9.50 x 3.75 in / 241 x 95 mm
- Dimensions: 10.98 x 5.23 in / 279 x 133 mm
- Color: Unpainted
- Finish: Brushed
- Material: Stainless Steel 316L
- Thickness: 12 ga / 2.78 mm
- Weight: 1.8 lb
DRAWINGS AND DOCUMENT DOWNLOADS
2D DXF
3D Step
Approval Agency Certificate
Installation Manual / Instruction Sheet
Spec Sheet / Engineering Specification
ADDITIONAL PRODUCT DETAILS
Gland Plate provides a removable cable egress and entry plate while maintaining UL/CSA/IP integrity of the enclosure.
BULLETIN NUMBER
HL
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS