Hinge Pin Kits, SS Type 304
- Available in plated or stainless steel
- Quantity of 2 per package
PRODUCT ATTRIBUTES
- Material: Stainless Steel 304
- Color: Unpainted
- Finish: Plated
- Weight: 0.1 lb
DRAWINGS AND DOCUMENT DOWNLOADS
Approval Agency Certificate
Installation Manual / Instruction Sheet
Spec Sheet / Engineering Specification
ADDITIONAL PRODUCT DETAILS
Easy-to-remove and replace hinge pins facilitate door removal or reversing.
BULLETIN NUMBER
A4GY
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
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS