Straight Section Layin Flat Cover Type1 no KOs, 2.5x2.5x120, Galvanized, Steel
Lay-in Flat-Cover Type 1 Straight Sections are used for enclosing wire and cable in wireway runs. Sections are completely open on one side so wires and cables can be laid in along wireway run. No pulling through of wires or cables prevents damage to insulation that often occurs in a pull-through wiring system. Flat cover design allows for mounting flush with walls or ceilings. Keyhole screw slots on flat covers provide easy access. Galvanized material provides superior corrosion protection for outdoor applications. Sections are available in lengths from 12 inch to 120 inch, with or without knockouts.
Features
- Lay-in Flat-Cover Type 1 Straight Sections are used for enclosing wire and cable in wireway runs
- Sections are completely open on one side so wires and cables can be laid in along wireway run
- No pulling through of wires or cables prevents damage to insulation that often occurs in a pull-through wiring system
- Flat cover design allows for mounting flush with walls or ceilings
- Keyhole screw slots on flat covers provide easy access. Galvanized material provides superior corrosion protection for outdoor applications
- Sections are available in lengths from 12 inch to 120 inch, with or without knockouts.
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Approval Agency Certificate
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.