Pullout Keyboard Tray with Monitor Shelf, fits open rack, Black, Steel
Pullout Keyboard Tray with Monitor Shelf, fits open rack, Black, Steel
Catalog#: E19SKBM
The Open-Frame Pullout Keyboard Tray with Monitor Shelf mounts to the front and back surfaces of a standard 3-inch open-frame rack. It fits full-size keyboards and includes a mouse tray. It extends 10.5 inches (267 mm) beyond the front of open-frame racks. The keyboard tray slides out an additional 7 inches (178 mm). It uses 4U rack space and the maximum monitor shelf load rating is 100 lb. (45.4 kg).
Details
Resources
Features
- The Open-Frame Pullout Keyboard Tray with Monitor Shelf mounts to the front and back surfaces of a standard 3-inch open-frame rack
- It fits full-size keyboards and includes a mouse tray
- It extends 10.5 inches (267 mm) beyond the front of open-frame racks
- The keyboard tray slides out an additional 7 inches (178 mm)
- It uses 4U rack space and the maximum monitor shelf load rating is 100 lb. (45.4 kg)
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.