ComLine Handle Key-locking Wingnut, Polished, Steel
ComLine Handle Key-locking Wingnut, Polished, Steel
Catalog#: DL36
The ComLine Handle Options provide locking mechanisms for added enclosure security. They can be padlocked for added security. The kit includes the handle and mounting hardware. It should be installed using the existing enclosure cam.
Details
Resources
3D models
Features
- The ComLine Handle Options provide locking mechanisms for added enclosure security
- They can be padlocked for added security
- The kit includes the handle and mounting hardware
- It should be installed using the existing enclosure cam
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Approval Agency Certificate
Data Sheet
Installation Manual / Instruction Sheet
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.