Tool-less Shelf, fits 600-900mm deep, Black, Steel
The Tool-less Shelf provides a support surface for equipment mounted within a 19in rack. It mounts onto rack angles that have EIA-spaced square holes (.375 inch). The shelf slides open and provides a variable-sized, continuous surface for equipment. The back of the shelf has oval cutouts for power and data cables. The shelf also features accessory hole patterns at the back of the shelf that fit small and large D-rings to help manage cable. It is rated for 150 lb. (68 kg) static load. NOTE: FOR SQUARE-HOLE RACK ANGLES ONLY!
Features
- The Tool-less Shelf provides a support surface for equipment mounted within a 19in rack. It mounts onto rack angles that have EIA-spaced square holes (.375 inch)
- The shelf slides open and provides a variable-sized, continuous surface for equipment
- The back of the shelf has oval cutouts for power and data cables
- The shelf also features accessory hole patterns at the back of the shelf that fit small and large D-rings to help manage cable
- It is rated for 150 lb. (68 kg) static load
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Approval Agency Certificate
Data Sheet
Installation Manual / Instruction Sheet
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.