PRODUCT ATTRIBUTES
- Color: Black
- Finish: Powder Coated
- Material: Mild Steel
- Weight: 0.08 lb
DRAWINGS AND DOCUMENT DOWNLOADS
3D Step
Installation Manual / Instruction Sheet
Spec Sheet / Engineering Specification
ADDITIONAL PRODUCT DETAILS
Wing Knobs are optional latching for hinged windows and hinged bezels. Knobs are available in locking and nonlocking versions. Keylocking knob maintains Type 12 rating only.
BULLETIN NUMBER
C2
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
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS