Key lock Handle Type 4, Black, Steel
- A zinc die-cast key lock handle (CWHK) is available for applications requiring quick access and security
- A padlocking handle (CWHPTO), also zinc die-cast, accommodates a padlock with up to a 5/16-in. locking bar
- Each latch system can be converted from clockwise to counter-clockwise opening
- Kit includes all mounting hardware
PRODUCT ATTRIBUTES
- Height: 2.5 in / 64 mm
- Width: 1.02 in / 26 mm
- Depth: 1.52 in / 39 mm
- Material: Mild Steel
- Finish: Powder Coated
- Color: Black
- Weight: 0.36 lb
DRAWINGS AND DOCUMENT DOWNLOADS
2D DXF
3D Step
Approval Agency Certificate
Installation Manual / Instruction Sheet
Spec Sheet / Engineering Specification
ADDITIONAL PRODUCT DETAILS
Handles can replace the standard slotted insert on all Concept wall-mount enclosures.
BULLETIN NUMBER
CWY
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
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS