Concept Deep Hinged Window Kit, Type 12, fits 550x570mm, Gray, Steel
- Hinged on the left side and has a single-point slotted latch
- Optional locking or non-locking wing knob latch is available
- Aesthetic die-cast aluminum frame
- 0.188-in. (5-mm) thick, clear polycarbonate window
PRODUCT ATTRIBUTES
- Material: Mild Steel
- Window Size: 493 x 486 mm / 19.40 x 19.13 in
- Color: Gray
- Color Code: ANSI 61
- Finish: Powder Coated
- Thickness: 16 ga / 1.52 mm
- Weight: 17 lb
DRAWINGS AND DOCUMENT DOWNLOADS
3D Step
Spec Sheet / Engineering Specification
ADDITIONAL PRODUCT DETAILS
Concept deep hinged window kit can be used as an accessory window kit on larger standard nVent HOFFMAN enclosure doors. It provides two-inch space between enclosure front opening and window surface, accommodating switches, lights, meters and other components.
BULLETIN NUMBER
C2
Industry Standards
UL 508A, 508, File Number E61997: Type 12
NEMA Type 12
CSA File Number LR42186: Type 12
IEC 60529, IP66
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS