Skip to main content

Please Select Your Country/Language Preferences

Concept Deep Hinged Window Kit, Type 12, fits 400x450mm, Lt. Gray, Steel

  • Hinged on the left side and has a single-point slotted latch
  • Optional locking or non-locking wing knob latch is available
  • Aesthetic die-cast aluminum frame
  • 0.188-in. (5-mm) thick, clear polycarbonate window
Show More

Catalog #:

CWHD4045LG

Concept Deep Hinged Window Kit, Type 12

PRODUCT ATTRIBUTES

  • Material: Mild Steel
  • Window Size: 343 x 366 mm / 13.50 x 14.40 in
  • Color: Light Gray
  • Color Code: RAL 7035
  • Finish: Powder Coated
  • Thickness: 16 ga / 1.52 mm
  • Weight: 11.7 lb

ADDITIONAL PRODUCT DETAILS

Concept deep hinged window kit can be used as an accessory window kit on larger standard nVent HOFFMAN enclosure doors. It provides two-inch space between enclosure front opening and window surface, accommodating switches, lights, meters and other components.

BULLETIN NUMBER

C2

Industry Standards

UL 508A, 508, File Number E61997: Type 12
NEMA Type 12
CSA File Number LR42186: Type 12
IEC 60529, IP66

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS