Concept Hinged Window Kit, Type 12, fits 310x360mm, Lt. Gray, Aluminum
- Aesthetic die-cast aluminum frame
- 0.188-in. (5-mm) thick, clear polycarbonate window
- Furnished window frame caps conceal mounting screws
PRODUCT ATTRIBUTES
- Material: Aluminum
- Window Size: 253 x 276 mm / 9.96 x 10.86 in
- Color: Light Gray
- Color Code: RAL 7035
- Finish: Powder Coated
- Thickness: 0.15 in / 4 mm
- Weight: 4.6 lb
DRAWINGS AND DOCUMENT DOWNLOADS
3D Step
Installation Manual / Instruction Sheet
Spec Sheet / Engineering Specification
ADDITIONAL PRODUCT DETAILS
Concept fixed window kit can be used as a viewing window on larger standard nVent HOFFMAN enclosure doors. Pre-assembled kit is secured to front opening of enclosure by mounting screws.
BULLETIN NUMBER
C2
Industry Standards
UL 508A, 508, File Number E61997: Type 4 and Type 12 (Fixed Window)
UL 508A, 508, File Number E61997: Type 12 (Hinged Window)
Fixed Window Kits
NEMA Type 4 and 12
CSA File Number LR42186: Type 4 and Type 12
IEC 60529, IP66
Hinged Window Kits
NEMA Type 12
CSA File Number LR42186: Type 12
IEC 60529, IP66
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS