Concept Fixed Window Kit, Type 4, fits 310x360mm, Lt. Gray, Aluminum
Concept Fixed Window Kit, Type 4, fits 310x360mm, Lt. Gray, Aluminum
Catalog#: CWF3136LG
Concept fixed window kit can be used as a viewing window on larger standard nVent HOFFMAN enclosure doors. Pre-assembled kit is secured to front opening of enclosure by mounting screws.
Industry Standards
UL 508A, 508, File Number E61997: Type 4 and Type 12 (Fixed Window)
UL 508A, 508, File Number E61997: Type 12 (Hinged Window)
(Fixed Window)
NEMA Type 4 and 12
IEC 60529, IP66
(Hinged Window)
NEMA Type 12
IEC 60529, IP66
Details
Resources
Features
- Aesthetic die-cast aluminum frame
- 0.188-in. (5-mm) thick, clear polycarbonate window
- Furnished window frame caps conceal mounting screws
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Data Sheet
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.