Skip to main content

Please Select Your Country/Language Preferences

Rack-Mount Angles, fits A=30.00, 16 rack units, Steel

  • Clear plated
  • Mounting hardware included
Show More

Catalog #:

CRA16TH

Concept Rack-Mount Angles

PRODUCT ATTRIBUTES

  • Material: Mild Steel
  • Rack Units: 16
  • Fits Concept Enclosure: When A = 30.00 in. (762 mm)
  • Color: Unpainted
  • Finish: Plated
  • Thickness: 14 ga / 1.9 mm
  • Weight: 4.3 lb

ADDITIONAL PRODUCT DETAILS

Rack-Mount Angles are a mounting means for 19-in. rack equipment in 24-in. wide enclosures. L-shaped through-hole angles attach to enclosure flange or the adjustable-depth mounting kit. Holes are .281 in. (7 mm) in diameter.

Order separately clip nut package catalog number XNM5 and screws XSM5 (metric) or AN1032 and screws AS1032 (English).

BULLETIN NUMBER

CWY

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS