Concept Panel, fits 56.00x20.00 inch Enclosure, White, Mild Steel
Concept Panel, fits 56.00x20.00 inch Enclosure, White, Mild Steel
Catalog#: CP5620
Concept panels are taller and wider than corresponding NEMA-size panels.
Details
Resources
3D models
Features
- Painted white or conductive finish
- Include a formed flange along any side that is longer than 22.20 in (564 mm)
- Optional wood panels are made of 3/4-in plywood, pre-cut and pre-drilled to install on panel mounting studs in the rear of the cabinet
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Drawing Document
Installation Manual / Instruction Sheet
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.