Concept Panel, fits 42.00x30.00, White, Steel
Concept Panel, fits 42.00x30.00, White, Steel
- Painted white or conductive finish
- Include a formed flange along any side that is longer than 22.20 in (564 mm)
- Optional wood panels are made of 3/4-in plywood, pre-cut and pre-drilled to install on panel mounting studs in the rear of the cabinet
PRODUCT ATTRIBUTES
- Type: Painted Steel
- Gauge: 12 ga
- Color: White
- Finish: Powder Coated
- Height: 40.2 in / 1021 mm
- Material: Mild Steel
- Thickness: 12 in / 2.66 mm
- Weight: 36 lb
- Width: 28.2 in / 716 mm
DRAWINGS AND DOCUMENT DOWNLOADS
2D DXF
3D Step
Approval Agency Certificate
Drawing Document
Installation Manual / Instruction Sheet
Spec Sheet / Engineering Specification
ADDITIONAL PRODUCT DETAILS
Concept panels are taller and wider than corresponding NEMA-size panels.
Catalog number CP4230 is used on Concept disconnect enclosures.
BULLETIN NUMBER
CWP
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
Hoffman On Demand Alternatives
HOFFMAN on Demand

Catalog #: CP6036G
- Product Family: Concept
- Height: 58.2 in / 1478 mm
- Material: Mild Steel
- Width: 34.2 in / 869 mm
HOFFMAN on Demand

Catalog #: CP6036
- Product Family: Concept
- Height: 58.2 in / 1478 mm
- Material: Mild Steel
- Width: 34.2 in / 869 mm
HOFFMAN on Demand

Catalog #: CP4836G
- Product Family: Concept
- Height: 46.2 in / 1173 mm
- Material: Mild Steel
- Width: 34.2 in / 869 mm
HOFFMAN on Demand

Catalog #: CP4836
- Product Family: Concept
- Height: 46.2 in / 1173 mm
- Material: Mild Steel
- Width: 34.2 in / 869 mm
HOFFMAN on Demand

Catalog #: CP4236G
- Product Family: Concept
- Height: 40.2 in / 1021 mm
- Material: Mild Steel
- Width: 34.2 in / 869 mm
HOFFMAN on Demand

Catalog #: CP4236
- Product Family: Concept
- Height: 40.2 in / 1021 mm
- Material: Mild Steel
- Width: 34.2 in / 869 mm
HOFFMAN on Demand

Catalog #: CP4230G
- Product Family: Concept
- Height: 40.2 in / 1021 mm
- Material: Mild Steel
- Width: 28.2 in / 716 mm
HOFFMAN on Demand

Catalog #: CP4230
- Product Family: Concept
- Height: 40.2 in / 1021 mm
- Material: Mild Steel
- Width: 28.2 in / 716 mm
HOFFMAN on Demand

Catalog #: CP3636G
- Product Family: Concept
- Height: 34.2 in / 869 mm
- Material: Mild Steel
- Width: 34.2 in / 869 mm
HOFFMAN on Demand

Catalog #: CP3636
- Product Family: Concept
- Height: 34.2 in / 869 mm
- Material: Mild Steel
- Width: 34.2 in / 869 mm
HOFFMAN on Demand

Catalog #: CP3630G
- Product Family: Concept
- Height: 34.2 in / 869 mm
- Material: Mild Steel
- Width: 28.2 in / 716 mm
HOFFMAN on Demand

Catalog #: CP3630
- Product Family: Concept
- Height: 34.2 in / 869 mm
- Material: Mild Steel
- Width: 28.2 in / 716 mm
HOFFMAN on Demand

Catalog #: CP3624G
- Product Family: Concept
- Height: 34.2 in / 869 mm
- Material: Mild Steel
- Width: 22.2 in / 564 mm
HOFFMAN on Demand

Catalog #: CP3624
- Product Family: Concept
- Height: 34.2 in / 869 mm
- Material: Mild Steel
- Width: 22.2 in / 564 mm
HOFFMAN on Demand

Catalog #: CP3060G
- Product Family: Concept
- Height: 28.2 in / 716 mm
- Material: Mild Steel
- Width: 58.2 in / 1478 mm
HOFFMAN on Demand

Catalog #: CP3060
- Product Family: Concept
- Height: 28.2 in / 716 mm
- Material: Mild Steel
- Width: 58.2 in / 1478 mm
HOFFMAN on Demand

Catalog #: CP3030G
- Product Family: Concept
- Height: 28.2 in / 716 mm
- Material: Mild Steel
- Width: 28.2 in / 716 mm
HOFFMAN on Demand

Catalog #: CP3030
- Product Family: Concept
- Height: 28.2 in / 716 mm
- Material: Mild Steel
- Width: 28.2 in / 716 mm
HOFFMAN on Demand

Catalog #: CP3024G
- Product Family: Concept
- Height: 28.2 in / 716 mm
- Material: Mild Steel
- Width: 22.2 in / 564 mm
HOFFMAN on Demand

Catalog #: CP3024
- Product Family: Concept
- Height: 28.2 in / 716 mm
- Material: Mild Steel
- Width: 22.2 in / 564 mm
HOFFMAN on Demand

Catalog #: CP2442G
- Product Family: Concept
- Height: 22.2 in / 564 mm
- Material: Mild Steel
- Width: 40.2 in / 1021 mm
HOFFMAN on Demand

Catalog #: CP2442
- Product Family: Concept
- Height: 22.2 in / 564 mm
- Material: Mild Steel
- Width: 40.2 in / 1021 mm
HOFFMAN on Demand

Catalog #: CP2424G
- Product Family: Concept
- Height: 22.2 in / 564 mm
- Material: Mild Steel
- Width: 22.2 in / 564 mm
HOFFMAN on Demand

Catalog #: CP2424
- Product Family: Concept
- Height: 22.2 in / 564 mm
- Material: Mild Steel
- Width: 22.2 in / 564 mm
HOFFMAN on Demand

Catalog #: CP2420G
- Product Family: Concept
- Height: 22.2 in / 564 mm
- Material: Mild Steel
- Width: 18.2 in / 462 mm
HOFFMAN on Demand

Catalog #: CP2420
- Product Family: Concept
- Height: 22.2 in / 564 mm
- Material: Mild Steel
- Width: 18.2 in / 462 mm
HOFFMAN on Demand

Catalog #: CP2416G
- Product Family: Concept
- Height: 22.2 in / 564 mm
- Material: Mild Steel
- Width: 14.2 in / 361 mm
HOFFMAN on Demand

Catalog #: CP2416
- Product Family: Concept
- Height: 22.2 in / 564 mm
- Material: Mild Steel
- Width: 14.2 in / 361 mm
HOFFMAN on Demand

Catalog #: CP2020G
- Product Family: Concept
- Height: 18.2 in / 462 mm
- Material: Mild Steel
- Width: 18.2 in / 462 mm
HOFFMAN on Demand

Catalog #: CP2020
- Product Family: Concept
- Height: 18.2 in / 462 mm
- Material: Mild Steel
- Width: 18.2 in / 462 mm
HOFFMAN on Demand

Catalog #: CP2016G
- Product Family: Concept
- Height: 18.2 in / 462 mm
- Material: Mild Steel
- Width: 14.2 in / 361 mm
HOFFMAN on Demand

Catalog #: CP2016
- Product Family: Concept
- Height: 18.2 in / 462 mm
- Material: Mild Steel
- Width: 14.2 in / 361 mm
HOFFMAN on Demand

Catalog #: CP1616G
- Product Family: Concept
- Height: 14.2 in / 361 mm
- Material: Mild Steel
- Width: 14.2 in / 361 mm
HOFFMAN on Demand

Catalog #: CP1616
- Product Family: Concept
- Height: 14.2 in / 361 mm
- Material: Mild Steel
- Width: 14.2 in / 361 mm
HOFFMAN on Demand

Catalog #: CP1612G
- Product Family: Concept
- Height: 14.2 in / 361 mm
- Material: Mild Steel
- Width: 10.2 in / 259 mm
HOFFMAN on Demand

Catalog #: CP1612
- Product Family: Concept
- Height: 14.2 in / 361 mm
- Material: Mild Steel
- Width: 10.2 in / 259 mm
HOFFMAN on Demand

Catalog #: CP1212G
- Product Family: Concept
- Height: 10.2 in / 259 mm
- Material: Mild Steel
- Width: 10.2 in / 259 mm
HOFFMAN on Demand

Catalog #: CP1212
- Product Family: Concept
- Height: 10.2 in / 259 mm
- Material: Mild Steel
- Width: 10.2 in / 259 mm
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS