Concept Panel, fits 24.00x42.00 inch Enclosure, Galvanized, Mild Steel
- Painted white or conductive finish
- Include a formed flange along any side that is longer than 22.20 in (564 mm)
- Optional wood panels are made of 3/4-in plywood, pre-cut and pre-drilled to install on panel mounting studs in the rear of the cabinet
PRODUCT ATTRIBUTES
- Type: Conductive
- Gauge: 12 ga
- Color: Unpainted
- Finish: Galvanized
- Height: 22.2 in / 564 mm
- Material: Mild Steel
- Thickness: 12 in / 2.66 mm
- Weight: 29.2 lb
- Width: 40.2 in / 1021 mm
DRAWINGS AND DOCUMENT DOWNLOADS
2D DXF
3D Step
Approval Agency Certificate
Data Sheet
Drawing Document
Installation Manual / Instruction Sheet
ADDITIONAL PRODUCT DETAILS
Concept panels are taller and wider than corresponding NEMA-size panels.
Catalog number CP4230 is used on Concept disconnect enclosures.
BULLETIN NUMBER
CWP
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS