Skip to main content

Please Select Your Country/Language Preferences

Concept Panel, fits 24.00x16.00 inch Enclosure, White, Mild Steel

  • Painted white or conductive finish
  • Include a formed flange along any side that is longer than 22.20 in (564 mm)
  • Optional wood panels are made of 3/4-in plywood, pre-cut and pre-drilled to install on panel mounting studs in the rear of the cabinet
Show More

PRODUCT ATTRIBUTES

  • Type: Painted Steel
  • Gauge: 12 ga
  • Color: White
  • Finish: Powder Coated
  • Height: 22.2 in / 564 mm
  • Material: Mild Steel
  • Thickness: 12 in / 2.66 mm
  • Weight: 9.3 lb
  • Width: 14.2 in / 361 mm

ADDITIONAL PRODUCT DETAILS

Concept panels are taller and wider than corresponding NEMA-size panels.

Catalog number CP4230 is used on Concept disconnect enclosures.

BULLETIN NUMBER

CWP

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Hoffman On Demand Alternatives

HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Concept Panel, fits 30.00x60.00 inch Enclosure, Galvanized, Mild Steel
Catalog #: CP3060G
  • Product Family: Concept
  • Height: 28.2 in / 716 mm
  • Material: Mild Steel
    • Width: 58.2 in / 1478 mm
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Concept Panel, fits 30.00x60.00 inch Enclosure, White, Mild Steel
Catalog #: CP3060
  • Product Family: Concept
  • Height: 28.2 in / 716 mm
  • Material: Mild Steel
    • Width: 58.2 in / 1478 mm
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Concept Panel, fits 24.00x42.00 inch Enclosure, Galvanized, Mild Steel
Catalog #: CP2442G
  • Product Family: Concept
  • Height: 22.2 in / 564 mm
  • Material: Mild Steel
    • Width: 40.2 in / 1021 mm
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Concept Panel, fits 24.00x16.00 inch Enclosure, Galvanized, Mild Steel
Catalog #: CP2416G
  • Product Family: Concept
  • Height: 22.2 in / 564 mm
  • Material: Mild Steel
    • Width: 14.2 in / 361 mm
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Concept Panel, fits 24.00x16.00 inch Enclosure, White, Mild Steel
Catalog #: CP2416
  • Product Family: Concept
  • Height: 22.2 in / 564 mm
  • Material: Mild Steel
    • Width: 14.2 in / 361 mm

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS