Skip to main content

Please Select Your Country/Language Preferences

Mounting Bracket Kit, 3.06x1.34x.60, Polished, SS Type 304

  • Plastic mounting foot kits are rated for 500 lb. (227 kg) maximum load
  • Sealing washers are provided with each kit to maintain Type 4 and 12 after installation, Stainless steel and plastic mounting bracket kits are rated to Type 4X
  • All hardware is included
Show More

PRODUCT ATTRIBUTES

  • Height: 3.06 in / 78 mm
  • Width: 1.34 in / 34 mm
  • Depth: 0.6 in / 15 mm
  • Material: Stainless Steel 304
  • Finish: Polished
  • Color: Unpainted
  • Thickness: 12 ga / 2.66 mm
  • Fastener Thread Size: #3/8-16
  • Weight: 0.84 lb

ADDITIONAL PRODUCT DETAILS

Mounting bracket kits are field-installable. DMFK1 and DMFK2 include two 14-gauge steel external mounting brackets and fasteners. CMFK, CMFKSS, and CMTGFT include four brackets per kit.

BULLETIN NUMBER

A80

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Hoffman On Demand Alternatives

HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Mounting Bracket Kit, 3.06x1.34x.60, Polished, SS Type 304
Catalog #: CMFKSS
  • Height: 3.06 in / 78 mm
  • Width: 1.34 in / 34 mm
  • Depth: 0.6 in / 15 mm
    • Material: Stainless Steel 304
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Mounting Bracket Kit, 3.06x1.34x.60, Plated, Steel
Catalog #: CMFK
  • Height: 3.06 in / 78 mm
  • Width: 1.34 in / 34 mm
  • Depth: 0.6 in / 15 mm
    • Material: Mild Steel

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS