PRODUCT ATTRIBUTES
- Material: Mild Steel
- Fits Concept Enclosure: When A or B = 60.00 in. (1524 mm)
- Color: Unpainted
- Finish: Plated
- Thickness: 18 ga / 1.21 mm
- Weight: 4 lb
DRAWINGS AND DOCUMENT DOWNLOADS
2D DXF
Approval Agency Certificate
Installation Manual / Instruction Sheet
Spec Sheet / Engineering Specification
ADDITIONAL PRODUCT DETAILS
Mounting Channels provide mounting framework for installing DIN rails and grid straps at various positions within the enclosure. Channels can be mounted vertically or horizontally to collar studs or to the slide mechanisms of the adjustable-depth mounting kit.
BULLETIN NUMBER
CWY
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS