Skip to main content

Please Select Your Country/Language Preferences

Lock Insert, 7mm Square with Key

  • Inserts have a chrome finish
  • Matching key is zinc die-cast
Show More

Catalog #:

CLKSM7

Lock Inserts

PRODUCT ATTRIBUTES

  • Color: Black
  • Finish: Textured
  • Material: Mild Steel
  • Weight: 0.14 lb

ADDITIONAL PRODUCT DETAILS

Lock inserts can be substituted for the standard 3-mm double-bit latch insert.

BULLETIN NUMBER

CWY

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS