Cable Entry Gld Plt Round, CEPR, 58x58x12mm 09 Entry, GY, Plastic
Cable Entry Gld Plt Round, CEPR, 58x58x12mm 09 Entry, GY, Plastic
Catalog#: CEPRL5009
Quick and easy to install without tools, CEPRL round cable entries are ideally suited for applications that require many incoming or outgoing cables and have limited installation space.
Industry Standards
UL 508A Component Recognized; Type 1, 12, 4X (indoor only); File No. E61997
UL94 V-0 Flammability
NEMA Type 1, 12, 4X (indoor only)
CE
IP54
Details
Benefits
Resources
Accessory
Features
- Finish: Gray
- Pack quantity: 10
- Description: Quick and easy to install without tools, round cable entries are ideally suited for applications that require many incoming or outgoing cables or pneumatic conduits inside an enclosure. The snap-in system is designed for wall thicknesses of 1.5 to 2.5 mm.
- Temperature resistance: -40°C to +90°C
- Flammability: UL94 V-0
- Protection: IP54, NEMA 1, 4x, 12 (Indoor use only)
- Material: TPE
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Certification
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.