Cable Entry Gld Plt Rectangular, CEPL, 44x142x12mm 19 Entry, GY, Plastic
Cable Entry Gld Plt Rectangular, CEPL, 44x142x12mm 19 Entry, GY, Plastic
Catalog#: CEPL1924
CEPL cable entries are ideally suited for applications in which an enclosure requires many incoming or outgoing cables, but there is limited installation space. CEPL entries can be installed quickly and easily without using tools.
Industry Standards
UL 508A Component Recognized; Type 1, 12; File No. E61997
UL94 V-0 Flammability
NEMA Type 1, 12
CE
IP54
Details
Benefits
Resources
Accessory
Features
- Finish: Gray
- Pack quantity: 10
- Description: Fast, cost-effective and tool-free cable entry for incoming cables and/or pneumatic conduits inside an enclosure. The snap-in system works for wall thicknesses of 1.5 to 2.5 mm.
- Temperature resistance: -40°C to +90°C
- Flammability: UL94 V-0
- Protection: IP54, NEMA 1, 4x, 12 (Indoor use only)
- Material: TPE
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Certification
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.