Concept Wallmount Disconnect 1/4-Turn Latch Type 4X, 36x32x8, Brushed, SS316
- Seams continuously welded and ground smooth
- External-formed 90-degree body flange
- Integral door alignment device to properly align door and gasket to body flange
- Holes provided in body for mounting disconnect operating handle and operating mechanism
- Panel mounting studs fit optional Concept panels and other accessories
- Mounting holes in back of body for direct mounting or for optional external mounting brackets
- Stainless steel hidden hinges
- Standard full-access door opening
- Corner-formed doors are interchangeable and easily removable by pulling captive hinge pins
- Provisions on door for optional high-impact thermoplastic data pocket
- Seamless foam-in-place gasket
- Door latching system: latch installed on door with interlock mechanism on the disconnect handle for added safety; four quarter-turn latches also included
- Adjustable door interlock bracket fastened to door
- Unique integrated door handle with tool-to-open feature and padlock option installed on
- Self-grounding latch system with double seal
- Bonding provision on door; grounding stud on body
PRODUCT ATTRIBUTES
- Height: 36 in / 914 mm
- Width: 32 in / 812 mm
- Depth: 8 in / 203 mm
- Material: Stainless Steel 316L
- Stainless Steel Type: 316
- Latch Style: 1 - 2-point
- Concept Panel: CP3630
- Conductive Panel: CP3630G
- Panel Size: 34.20 x 28.20 in / 869 x 716 mm
- Mounting: 34.50 x 30.45 in / 869 x 773 mm
- Color: Unpainted
- Finish: Brushed #4
- Thickness: 14 ga / 1.98 mm
- Weight: 75 lb
DRAWINGS AND DOCUMENT DOWNLOADS
3D Step
Approval Agency Certificate
Installation Manual / Instruction Sheet
ADDITIONAL PRODUCT DETAILS
For use in disconnect applications that require larger controls , Concept Disconnect Enclosures feature two additional quarter-turn latches and a door-alignment device for secure closure and security.
Each Concept with Quarter-Turn Latches Disconnect Enclosure is furnished with adjustable door interlock bracket fastened to door, door latching system (2-point or 3-point) installed on door, instructions to locate and install disconnect, hardware kit consisting of padlocking door handle, panel mounting nuts, grounding hardware, and sealing washers for mounting holes.
Enclosure doors have 2 quarter-turn latches and a handle with 2- or 3-point latch.
Purchase panels separately.
Optional plated Concept panels available.
Optional NEMA style and stainless steel panels require conversion kit catalog number CCPM4.
NOTE: nVent HOFFMAN cannot guarantee compatibility of disconnect configurations with third-party latching.
BULLETIN NUMBER
Industry Standards
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS