Concept Disconnect Enclosure Type 4, 36.00x32.00x8.00, Lt Gray, Steel
- Seams continuously welded and ground smooth
- External-formed 90-degree body flange channels away liquids
- Bonding provision on door; grounding stud on body
- Holes in body for mounting disconnect operating handle and operating mechanism
- Panel mounting studs fit optional Concept panels and other accessories
- Mounting holes in back of body for direct mounting for optional external mounting brackets
- Removable door with hidden hinges for clean, aesthetic appearance
- Corner-formed doors
- Provisions on door for optional high-impact thermoplastic data pocket
- Seamless foam-in-place gasket
- Door alignment device on doors wider than 30 inches (762mm)
- Concept-style latching system interlocks with the disconnect handle for added safety
- Unique integrated door handle with tool-to-open feature and padlocking option
- Self-grounding latch system with double seal
- Four hinges on 60-inch-high enclosures
- Simple easy-to-remove and install hinge pins with captivation clip
- High-torque threadless studs and fasteners on door
- V-shaped, fiber-wrapped gasket on the disconnect side of the body flange provides extra deflection of water
PRODUCT ATTRIBUTES
- Height: 36 in / 914 mm
- Width: 32 in / 813 mm
- Depth: 8 in / 203 mm
- Protection Rating: NEMA Type 4; IP66
- Material: Mild Steel
- Finish: Powder Coated
- Color: Light Gray
- Color Code: RAL 7035
- Body Thickness: 14 ga / 1.9 mm
- Door Thickness: 14 ga / 1.9 mm
- Panel Size: 34.20 x 28.20 in / 869 x 716 mm
- Conductive Panel: CP3630G
- Mounting: 34.50 x 30.50 in / 869 x 775 mm
- Concept Panel: CP3630
- Latch Quantity: 1
- Latch Style: 2-point
- Weight: 85 lb
DRAWINGS AND DOCUMENT DOWNLOADS
3D Step
Approval Agency Certificate
Installation Manual / Instruction Sheet
ADDITIONAL PRODUCT DETAILS
Use mild steel Concept Disconnect Enclosures in applications that require indoor and outdoor environmental protection and maintain stylized design features. Accepts major brand disconnect switches and circuit breakers and is supplied with an nVent HOFFMAN integrated tool to open handle.
Each Concept Disconnect Enclosure is furnished with an adjustable door interlock bracket fastened to door, a Concept-style latching system (2-point or 3-point) installed on the door, instructions to locate and install the disconnect, and a hardware kit that includes a padlocking door handle, panel mounting nuts, grounding hardware and sealing washers for the mounting holes.
Purchase panels separately.
NOTE: nVent HOFFMAN cannot guarantee compatibility of disconnect configurations with third-party latching.
BULLETIN NUMBER
Industry Standards
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS