Skip to main content

Please Select Your Country/Language Preferences

Concept Wallmount Disconnect 1/4-Turn Latch Type 4X, 36x32x12, Brushed, SS316

  • Seams continuously welded and ground smooth
  • External-formed 90-degree body flange
  • Integral door alignment device to properly align door and gasket to body flange
  • Holes provided in body for mounting disconnect operating handle and operating mechanism
  • Panel mounting studs fit optional Concept panels and other accessories
  • Mounting holes in back of body for direct mounting or for optional external mounting brackets
  • Stainless steel hidden hinges
  • Standard full-access door opening
  • Corner-formed doors are interchangeable and easily removable by pulling captive hinge pins
  • Provisions on door for optional high-impact thermoplastic data pocket
  • Seamless foam-in-place gasket
  • Door latching system: latch installed on door with interlock mechanism on the disconnect handle for added safety; four quarter-turn latches also included
  • Adjustable door interlock bracket fastened to door
  • Unique integrated door handle with tool-to-open feature and padlock option installed on
  • Self-grounding latch system with double seal
  • Bonding provision on door; grounding stud on body
Show More

Catalog #:

CDSC363212SS6R

Concept Disconnect with Quarter-Turn Latches Type 4X

PRODUCT ATTRIBUTES

  • Height: 36 in / 914 mm
  • Width: 32 in / 812 mm
  • Depth: 12 in / 305 mm
  • Protection Rating: NEMA Type 12; NEMA Type 4; NEMA Type 4X; NEMA Type 13; NEMA Type 3R; IP66
  • Material: Stainless Steel 316L
  • Stainless Steel Type: 316
  • Latch Style: 1 - 2-point
  • Concept Panel: CP3630
  • Conductive Panel: CP3630G
  • Panel Size: 34.20 x 28.20 in / 869 x 716 mm
  • Mounting: 34.50 x 30.45 in / 876 x 773 mm
  • Color: Unpainted
  • Finish: Brushed #4
  • Thickness: 14 ga / 1.98 mm
  • Weight: 88 lb

ADDITIONAL PRODUCT DETAILS

For use in disconnect applications that require larger controls , Concept Disconnect Enclosures feature two additional quarter-turn latches and a door-alignment device for secure closure and security.

Each Concept with Quarter-Turn Latches Disconnect Enclosure is furnished with adjustable door interlock bracket fastened to door, door latching system (2-point or 3-point) installed on door, instructions to locate and install disconnect, hardware kit consisting of padlocking door handle, panel mounting nuts, grounding hardware, and sealing washers for mounting holes.

Enclosure doors have 2 quarter-turn latches and a handle with 2- or 3-point latch.

Purchase panels separately.

Optional plated Concept panels available.

Optional NEMA style and stainless steel panels require conversion kit catalog number CCPM4.

NOTE: nVent HOFFMAN cannot guarantee compatibility of disconnect configurations with third-party latching.

BULLETIN NUMBER

CWSD

Industry Standards

UL 508A Listed; Type 3R, 4, 4X, 12; File No. E61997
cUL Listed per CSA C22.2 No. 94; Type 3R, 4, 4X, 12; File No. E61997
Mounting brackets required to meet UL/cUL external mounting requirement.
NEMA/EEMAC Type 3R, 4, 4X, 12, 13
IEC 60529, IP66
Meets NEMA Type 3RX requirements

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Related Accessories

2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Concept Panel, fits 36.00x30.00 inch Enclosure, White, Mild Steel
Catalog #: CP3630
  • Product Family: Concept
  • Height: 34.2 in / 869 mm
  • Material: Mild Steel
    • Width: 28.2 in / 716 mm
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Concept Panel, fits 36.00x30.00 inch Enclosure, Galvanized, Mild Steel
Catalog #: CP3630G
  • Product Family: Concept
  • Height: 34.2 in / 869 mm
  • Material: Mild Steel
    • Width: 28.2 in / 716 mm
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Mounting Bracket Kit, 3.06x1.34x.60, Polished, Stainless Steel 304
Catalog #: CMFKSS
  • Height: 3.06 in / 78 mm
  • Width: 1.34 in / 34 mm
  • Depth: 0.6 in / 15 mm
    • Material: Stainless Steel 304
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Mounting Bracket Kit, 3.06x1.34x.60, Black, Fiberglass
Catalog #: CMTGFT
  • Material: Fiberglass
Handles; Non-locking handle; Nonlocking handle; CWHNL
Handle Concept Non-Locking Type 3, 4, 4X, 12, 1.94x.79x.88, Black, Mild Steel
Catalog #: CWHNL
  • Height: 1.94 in / 49 mm
  • Width: 0.79 in / 20 mm
  • Depth: 0.88 in / 22 mm
    • Product Family: Concept
    • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Concept Adjustable-Depth Mounting Kits 2 Slides, fits 12.00 deep, Plated, Steel
Catalog #: CAM122
  • Product Family: Concept
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Concept Adjustable-Depth Mounting Kits 4 Slides, fits 12.00 deep, Plated, Steel
Catalog #: CAM124
  • Product Family: Concept
  • Material: Mild Steel
Lock Inserts; Triangular 7-mm insert with key; Triangular 7mm insert with key; CLKTM7
Lock Insert, 7mm Triangle with Key, Black Textured, Steel
Catalog #: CLKTM7
  • Product Family: Concept
  • Material: Mild Steel
Lock Inserts; Square 7-mm insert with key; Square 7mm insert with key; CLKSM7
Lock Insert, 7mm Square with Key, Black Textured, Steel
Catalog #: CLKSM7
  • Product Family: Concept
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com; Lock Inserts; Double bit with key; CLKDBM3
Lock Insert, Double Bit with Key, Black Textured, Steel
Catalog #: CLKDBM3
  • Product Family: Concept
  • Material: Mild Steel
ted Lock Insert; CLKSLOT Slotted Insert No Key; photo rendering; cad rendering
Lock Insert, Slotted no Key, Black Textured, Steel
Catalog #: CLKSLOT
  • Product Family: Concept
  • Material: Mild Steel
HOFFMAN on Demand
ADP1_DataPocket_m_sq.png
Data Pocket for Enclosure Documents, 6x6 inch, Black, Thermoplastic
Catalog #: ADP1
  • Height: 6 in / 152 mm
  • Width: 6 in / 152 mm
  • Depth: 0.98 in / 25 mm
    • Material: Polystyrene
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Door Stop Kit for Type 4 and 12 Enclosure, fits B >= 16-in. (406-mm), Steel
Catalog #: ADSTOPK
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Door Stop Kit Stainless Steel for Wall-Mount Enclosures, SS Type 316
Catalog #: ADSTOPKSS6
  • Material: Stainless Steel 316L
Accessories > Window Kits > Window Kits; Window Kits; Steel; Stainless Steel; Nonmetallic polycarbonate; APWK53NF; APWK53NFSS; APWK95NF; APWK95NFSS; APWK711NFSS; APWK133NF; APWK138NF; APWK138NFSS; APWK715NFSS; APWK175NF; APWK1711NF; APWK1711NFSS; APWK720NFSS; APWK2315NF; APWK2315NFSS; APWK724NFSS; APWK729NFSS; APWK2919NF; APWK2919NFSS; APWK3523NF; APWK53NFNM; APWK95NFNM; APWK138NFNM; APWK116NFNM;
Window Kit Type 4 4X 12, 7.50x5.50x.31, Brushed, Stainless Steel 304
Catalog #: APWK53NFSS
  • Material: Stainless Steel 304
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Hinge Pin Kits for Fusion G7 Quantity 2, 3.15x.19x.20, Plated, SS304
Catalog #: GHPINSS
  • Product Family: Fusion G7
  • Material: Stainless Steel 304
Accessories; Electrical Accessories; Lighting Packages; LEDPUCK; light on
LED Puck Light, 2.25x3.75x1.38, Black, Plastic
Catalog #: LEDPUCK
  • Material: Plastic

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS