Skip to main content

Please Select Your Country/Language Preferences

Concept Disconnect Enclosure, Type 4, 36.00x26.00x8.00, Gray, Steel

  • Seams continuously welded and ground smooth
  • External-formed 90-degree body flange channels away liquids
  • Bonding provision on door; grounding stud on body
  • Holes in body for mounting disconnect operating handle and operating mechanism
  • Panel mounting studs fit optional Concept panels and other accessories
  • Mounting holes in back of body for direct mounting for optional external mounting brackets
  • Removable door with hidden hinges for clean, aesthetic appearance
  • Corner-formed doors
  • Provisions on door for optional high-impact thermoplastic data pocket
  • Seamless foam-in-place gasket
  • Door alignment device on doors wider than 30 inches (762mm)
  • Concept-style latching system interlocks with the disconnect handle for added safety
  • Unique integrated door handle with tool-to-open feature and padlocking option
  • Self-grounding latch system with double seal
  • Four hinges on 60-inch-high enclosures
  • Simple easy-to-remove and install hinge pins with captivation clip
  • High-torque threadless studs and fasteners on door
  • V-shaped, fiber-wrapped gasket on the disconnect side of the body flange provides extra deflection of water
Show More

Catalog #:

CDSC36268

Concept Disconnect Enclosure, Type 4

PRODUCT ATTRIBUTES

  • Height: 36 in / 914 mm
  • Width: 26 in / 660 mm
  • Depth: 8 in / 203 mm
  • Protection Rating: NEMA Type 4; IP66
  • Material: Mild Steel
  • Finish: Powder Coated
  • Color: Gray
  • Color Code: ANSI 61
  • Body Thickness: 14 ga / 1.9 mm
  • Door Thickness: 14 ga / 1.9 mm
  • Panel Size: 34.20 x 22.20 in / 869 x 564 mm
  • Conductive Panel: CP3624G
  • Mounting: 34.50 x 24.50 in / 876 x 622 mm
  • Concept Panel: CP3624
  • Latch Quantity: 1
  • Latch Style: 2-point
  • Weight: 61 lb

ADDITIONAL PRODUCT DETAILS

Use mild steel Concept Disconnect Enclosures in applications that require indoor and outdoor environmental protection and maintain stylized design features. Accepts major brand disconnect switches and circuit breakers and is supplied with an nVent HOFFMAN integrated tool to open handle.

Each Concept Disconnect Enclosure is furnished with an adjustable door interlock bracket fastened to door, a Concept-style latching system (2-point or 3-point) installed on the door, instructions to locate and install the disconnect, and a hardware kit that includes a padlocking door handle, panel mounting nuts, grounding hardware and sealing washers for the mounting holes.

Purchase panels separately.

NOTE: nVent HOFFMAN cannot guarantee compatibility of disconnect configurations with third-party latching.

BULLETIN NUMBER

CWD

Industry Standards

UL 508A Listed; Type 4, 12; File No. E61997
cUL Listed per CSA C22.2 No. 94; Type 4, 12; File No. E61997
Mounting brackets required to maintain UL/CSA external mounting requirement.
NEMA/EEMAC Type 4, 12, Type 13
CSA File No. 42186: Type 4, 12
VDE, IP66
IEC 60529, IP66

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Related Accessories

HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Concept Panel, fits 36.00x24.00, White, Steel
Catalog #: CP3624
  • Product Family: Concept
  • Height: 34.2 in / 869 mm
  • Material: Mild Steel
    • Width: 22.2 in / 564 mm
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Concept Panel, fits 36.00x24.00, Galvanized, Steel
Catalog #: CP3624G
  • Product Family: Concept
  • Height: 34.2 in / 869 mm
  • Material: Mild Steel
    • Width: 22.2 in / 564 mm
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Mounting Bracket Kit, 3.06x1.34x.60, Plated, Steel
Catalog #: CMFK
  • Height: 3.06 in / 78 mm
  • Width: 1.34 in / 34 mm
  • Depth: 0.6 in / 15 mm
    • Material: Mild Steel
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Mounting Bracket Kit, 3.06x1.34x.60, Polished, SS Type 304
Catalog #: CMFKSS
  • Height: 3.06 in / 78 mm
  • Width: 1.34 in / 34 mm
  • Depth: 0.6 in / 15 mm
    • Material: Stainless Steel 304
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Mounting Bracket Kit, Plastic, Black
Catalog #: CMTGFT
  • Material: Fiberglass
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Pole-Mount Kit, fits B=24.00, Stainless Steel
Catalog #: CPMK24
  • Product Family: Concept
  • Material: Mild Steel
HOFFMAN on Demand
Data Pocket, 12x12 inch, Black, Thermoplastic
Catalog #: ADP2
  • Height: 12 in / 305 mm
  • Width: 12 in / 305 mm
  • Depth: 0.98 in / 25 mm
    • Material: Polystyrene
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Door Stop Kit for Type 4 and 12 Enclosure, fits B >= 16-in. (406-mm), Steel
Catalog #: ADSTOPK
  • Material: Mild Steel
TYPE 4 AND 4X DEEP-HINGED WINDOW KITS; 13005; AWDH1612N4; 13006; AWDH2016N4; 13007; AWDH2416N4; 13008; AWDH2420N4; 13011; AWDH3024N4; 13012; AWDH2430N4; 13013; AWDH3624N4; 13014; AWDH1612N4SS; 13015; AWDH2016N4SS; 13016; AWDH2416N4SS; 13017; AWDH2420N4SS;
Deep-Hinged Window Kit Type 4 and 4X, 12.19x14.56, Gray, Steel
Catalog #: AWDH1418N4
  • Material: Mild Steel
TYPE 4 AND 4X DEEP-HINGED WINDOW KITS; 13005; AWDH1612N4; 13006; AWDH2016N4; 13007; AWDH2416N4; 13008; AWDH2420N4; 13011; AWDH3024N4; 13012; AWDH2430N4; 13013; AWDH3624N4; 13014; AWDH1612N4SS; 13015; AWDH2016N4SS; 13016; AWDH2416N4SS; 13017; AWDH2420N4SS;
Deep-Hinged Window Kit, Type 4 and 4X, 14.19 x 8.14, Gray, Steel
Catalog #: AWDH1612N4
  • Material: Mild Steel
TYPE 4 AND 4X DEEP-HINGED WINDOW KITS; 13005; AWDH1612N4; 13006; AWDH2016N4; 13007; AWDH2416N4; 13008; AWDH2420N4; 13011; AWDH3024N4; 13012; AWDH2430N4; 13013; AWDH3624N4; 13014; AWDH1612N4SS; 13015; AWDH2016N4SS; 13016; AWDH2416N4SS; 13017; AWDH2420N4SS;
Deep-Hinged Window Kit, Type 4 and 4X, 18.19 x 12.14, Gray, Steel
Catalog #: AWDH2016N4
  • Material: Mild Steel
TYPE 4 AND 4X DEEP-HINGED WINDOW KITS; 13005; AWDH1612N4; 13006; AWDH2016N4; 13007; AWDH2416N4; 13008; AWDH2420N4; 13011; AWDH3024N4; 13012; AWDH2430N4; 13013; AWDH3624N4; 13014; AWDH1612N4SS; 13015; AWDH2016N4SS; 13016; AWDH2416N4SS; 13017; AWDH2420N4SS;
Deep-Hinged Window Kit, Type 4 and 4X, 22.19 x12.14, Gray, Steel
Catalog #: AWDH2416N4
  • Material: Mild Steel
TYPE 4 AND 4X DEEP-HINGED WINDOW KITS; 13005; AWDH1612N4; 13006; AWDH2016N4; 13007; AWDH2416N4; 13008; AWDH2420N4; 13011; AWDH3024N4; 13012; AWDH2430N4; 13013; AWDH3624N4; 13014; AWDH1612N4SS; 13015; AWDH2016N4SS; 13016; AWDH2416N4SS; 13017; AWDH2420N4SS;
Deep-Hinged Window Kit Type 4 and 4X, 22.19x16.14, Gray, Steel
Catalog #: AWDH2420N4
  • Material: Mild Steel
TYPE 4 AND 4X DEEP-HINGED WINDOW KITS; 13005; AWDH1612N4; 13006; AWDH2016N4; 13007; AWDH2416N4; 13008; AWDH2420N4; 13011; AWDH3024N4; 13012; AWDH2430N4; 13013; AWDH3624N4; 13014; AWDH1612N4SS; 13015; AWDH2016N4SS; 13016; AWDH2416N4SS; 13017; AWDH2420N4SS;
Deep-Hinged Window Kit, Type 4 and 4X, 28.19 x 20.14, Gray, Steel
Catalog #: AWDH3024N4
  • Material: Mild Steel
TYPE 4 AND 4X DEEP-HINGED WINDOW KITS; 13005; AWDH1612N4; 13006; AWDH2016N4; 13007; AWDH2416N4; 13008; AWDH2420N4; 13011; AWDH3024N4; 13012; AWDH2430N4; 13013; AWDH3624N4; 13014; AWDH1612N4SS; 13015; AWDH2016N4SS; 13016; AWDH2416N4SS; 13017; AWDH2420N4SS;
Deep-Hinged Window Kit, Type 4 and 4X, 34.19 x 20.14, Gray, Steel
Catalog #: AWDH3624N4
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com; Lock Inserts; Double bit with key; CLKDBM3
Lock Insert, Double Bit with Key
Catalog #: CLKDBM3
  • Product Family: Concept
  • Material: Mild Steel
ted Lock Insert; CLKSLOT Slotted Insert No Key; photo rendering; cad rendering
Lock Insert, Slotted no Key, Steel
Catalog #: CLKSLOT
  • Product Family: Concept
  • Material: Mild Steel
Lock Inserts; Square 7-mm insert with key; Square 7mm insert with key; CLKSM7
Lock Insert, 7mm Square with Key
Catalog #: CLKSM7
  • Product Family: Concept
  • Material: Mild Steel
Lock Inserts; Triangular 7-mm insert with key; Triangular 7mm insert with key; CLKTM7
Lock Insert, 7mm Triangle with Key
Catalog #: CLKTM7
  • Product Family: Concept
  • Material: Mild Steel
Concept Fixed Window Kit, Type 4, fits 310x360mm, Gray, Aluminum
Catalog #: CWF3136
  • Product Family: Concept
  • Material: Aluminum
Concept Fixed Window Kit, Type 4, fits 400x450mm, Gray, Aluminum
Catalog #: CWF4045
  • Product Family: Concept
  • Material: Aluminum
Concept Hinged Window Kit, Type 12, fits 310x360mm, Gray, Aluminum
Catalog #: CWH3136
  • Product Family: Concept
  • Material: Aluminum
Concept Hinged Window Kit, fits 400x450mm, Gray, Aluminum
Catalog #: CWH4045
  • Product Family: Concept
  • Material: Aluminum
Window Kits; Concept Deep Hinged Window Kit; CWHD4045_ConceptDeepHngWdwKit; 41690; CWHD3136; 15739; CWHD3136LG; 41700; CWHD4045; 15749; CWHD4045LG; 41710; CWHD5557; CAD Photo Rendering
Concept Deep Hinged Window Kit Type 12, fits 310x360mm, Gray, Steel
Catalog #: CWHD3136
  • Product Family: Concept
  • Material: Mild Steel
Window Kits; Concept Deep Hinged Window Kit; CWHD4045_ConceptDeepHngWdwKit; 41690; CWHD3136; 15739; CWHD3136LG; 41700; CWHD4045; 15749; CWHD4045LG; 41710; CWHD5557; CAD Photo Rendering
Concept Deep Hinged Window Kit, Type 12, fits 400x450mm, Gray, Steel
Catalog #: CWHD4045
  • Product Family: Concept
  • Material: Mild Steel
Handles; Keylock handle; CWHK
Key lock Handle Type 4, Black, Steel
Catalog #: CWHK
  • Height: 2.5 in / 64 mm
  • Width: 1.02 in / 26 mm
  • Depth: 1.52 in / 39 mm
    • Product Family: Concept
    • Material: Mild Steel
Handles; Non-locking handle; Nonlocking handle; CWHNL
Concept Handle Non-Locking Type 3; 4; 4X; 12, 1.94x.79x.88, Black, Steel
Catalog #: CWHNL
  • Height: 1.94 in / 49 mm
  • Width: 0.79 in / 20 mm
  • Depth: 0.88 in / 22.4 mm
    • Product Family: Concept
    • Material: Mild Steel
Handles; Padlock Handle; CWHPTO
Padlock Handle, Type 3; 4; 4X; 12, 3.54x1.00x1.57, Black, Steel
Catalog #: CWHPTO
  • Height: 3.54 in / 90 mm
  • Width: 1 in / 25 mm
  • Depth: 1.57 in / 40 mm
    • Product Family: Concept
    • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Wing Knob for Concept Window Kit, Locking
Catalog #: CWKL
  • Product Family: Concept
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Wing Knob for Concept Window Kit, Non-locking
Catalog #: CWKN
  • Product Family: Concept
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Blank Adapter Plates, Mild Steel, fits disc cutout, Gray, Steel
Catalog #: A3456BAP
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Clip Nut Package for Rack Mounting Angel, 20 pcs, #10-32, Steel
Catalog #: AN1032
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Screw Package, #10-32x.75, Steel, Qty 20
Catalog #: AS1032
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Hinge Pin Kits, Steel
Catalog #: GHPINMS
  • Product Family: Concept
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Concept Adjustable-Depth Mounting Kits, fits 8.00 deep, 2 slides, Steel
Catalog #: CAM82
  • Product Family: Concept
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Concept Adjustable-Depth Mounting Kits, fits 8.00 deep, 4 slides, Steel
Catalog #: CAM84
  • Product Family: Concept
  • Material: Mild Steel
LED Light Kit, 1.34x1.26x13.82, VAC Switch Screw Mounting, Plastic
Catalog #: LEDA1S35
  • Material: Plastic
LED Light Kit, 1.34x1.26x13.82, VAC Motion Screw Mounting, Plastic
Catalog #: LEDA2S35
  • Material: Plastic

Hoffman On Demand Alternatives

HOFFMAN on Demand
Concept Disconnect Enclosure, Type 4; CDSC423816; Concept Disconnect Enclosure Type 4; CDSC603816; CDSC20228; CDSC20228LG; CDSC24228; CDSC24228LG; CDSC24268; CDSC24268LG; CDSC30268; CDSC30268LG; CDSC36268; CDSC36268LG; CDSC363216; CDSC363216LG; CDSC36328;
Concept Disconnect Enclosure Type 4, 60.00x38.00x16.00, Gray, Steel
Catalog #: CDSC603816
  • Height: 60 in / 1524 mm
  • Width: 38 in / 965 mm
  • Depth: 16 in / 406 mm
    • Protection Rating: NEMA Type 12; NEMA Type 4; IP66
    • Product Family: Concept
    • Material: Mild Steel
HOFFMAN on Demand
CDSC603812_ConceptDisconnectType4; CDSC20228; CDSC20228LG; CDSC24228; CDSC24228LG; CDSC24268; CDSC24268LG; CDSC30268; CDSC30268LG; CDSC36268; CDSC36268LG; CDSC363216; CDSC363216LG; CDSC36328; CDSC36328LG; CDSC423212; CDSC423212LG; CDSC423216; CDSC423216LG
Concept Disconnect Enclosure Type 4, 60.00x38.00x12.00, Gray, Steel
Catalog #: CDSC603812
  • Height: 60 in / 1524 mm
  • Width: 38 in / 965 mm
  • Depth: 12 in / 305 mm
    • Protection Rating: NEMA Type 4; IP66
    • Product Family: Concept
    • Material: Mild Steel
HOFFMAN on Demand
CDSC483812_ConceptDisconnectType4; CDSC20228; CDSC20228LG; CDSC24228; CDSC24228LG; CDSC24268; CDSC24268LG; CDSC30268; CDSC30268LG; CDSC36268; CDSC36268LG; CDSC363216; CDSC363216LG; CDSC36328; CDSC36328LG; CDSC423212; CDSC423212LG; CDSC423216; CDSC423216LG
Concept Disconnect Enclosure Type 4, 48.00x38.00x12.00, Gray, Steel
Catalog #: CDSC483812
  • Height: 48 in / 1219 mm
  • Width: 38 in / 965 mm
  • Depth: 12 in / 305 mm
    • Protection Rating: NEMA Type 4; IP66
    • Product Family: Concept
    • Material: Mild Steel
HOFFMAN on Demand
CDSC423812_ConceptDisconnectType4; CDSC20228; CDSC20228LG; CDSC24228; CDSC24228LG; CDSC24268; CDSC24268LG; CDSC30268; CDSC30268LG; CDSC36268; CDSC36268LG; CDSC363216; CDSC363216LG; CDSC36328; CDSC36328LG; CDSC423212; CDSC423212LG; CDSC423216; CDSC423216LG
Concept Disconnect Enclosure Type 4, 42.00x38.00x12.00, Gray, Steel
Catalog #: CDSC423812
  • Height: 42 in / 1067 mm
  • Width: 38 in / 965 mm
  • Depth: 12 in / 305 mm
    • Protection Rating: NEMA Type 4; IP66
    • Product Family: Concept
    • Material: Mild Steel
HOFFMAN on Demand
CDSC423212_ConceptDisconnectType4; CDSC20228; CDSC20228LG; CDSC24228; CDSC24228LG; CDSC24268; CDSC24268LG; CDSC30268; CDSC30268LG; CDSC36268; CDSC36268LG; CDSC363216; CDSC363216LG; CDSC36328; CDSC36328LG; CDSC423212; CDSC423212LG; CDSC423216; CDSC423216LG
Concept Disconnect Enclosure Type 4, 42.00x32.00x12.00, Gray, Steel
Catalog #: CDSC423212
  • Height: 42 in / 1067 mm
  • Width: 32 in / 813 mm
  • Depth: 12 in / 305 mm
    • Protection Rating: NEMA Type 4; IP66
    • Product Family: Concept
    • Material: Mild Steel
HOFFMAN on Demand
CDSC36328_ConceptDisconnectType4; CDSC20228; CDSC20228LG; CDSC24228; CDSC24228LG; CDSC24268; CDSC24268LG; CDSC30268; CDSC30268LG; CDSC36268; CDSC36268LG; CDSC363216; CDSC363216LG; CDSC36328; CDSC36328LG; CDSC423212; CDSC423212LG; CDSC423216; CDSC423216LG;
Concept Disconnect Enclosure Type 4, 36.00x32.00x8.00, Gray, Steel
Catalog #: CDSC36328
  • Height: 36 in / 914 mm
  • Width: 32 in / 813 mm
  • Depth: 8 in / 203 mm
    • Protection Rating: NEMA Type 4; IP66
    • Product Family: Concept
    • Material: Mild Steel
HOFFMAN on Demand
CDSC36268_ConceptDisconnectType4; CDSC20228; CDSC20228LG; CDSC24228; CDSC24228LG; CDSC24268; CDSC24268LG; CDSC30268; CDSC30268LG; CDSC36268; CDSC36268LG; CDSC363216; CDSC363216LG; CDSC36328; CDSC36328LG; CDSC423212; CDSC423212LG; CDSC423216; CDSC423216LG;
Concept Disconnect Enclosure Type 4, 30.00x26.00x8.00, Gray, Steel
Catalog #: CDSC30268
  • Height: 30 in / 762 mm
  • Width: 26 in / 660 mm
  • Depth: 8 in / 203 mm
    • Protection Rating: NEMA Type 4; IP66
    • Product Family: Concept
    • Material: Mild Steel

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS