Skip to main content

Please Select Your Country/Language Preferences

Concept, 304 SS Wallmount Disconnect Enclosure, 3 Pt Latch, 24x26x10

  • Disconnect model of Concept enclosure series, includes 3 point latching for closure.
  • Seams continuously welded and ground smooth
  • External-formed 90-degree body flange
  • Integral door ramp to properly align door and gasket to body flange
  • Holes provided in right-hand flange are for mounting disconnect operating handle and operating mechanism
  • Panel mounting studs fit optional Concept panels and other accessories (purchase panels separately)
  • Mounting holes in back of body for direct mounting or for optional external mounting brackets
  • Stainless steel hidden hinges
  • Standard full-access door opening
  • Corner formed doors are interchangeable and easily removable by pulling captive hinge pins
  • Provisions on door for optional high-impact thermoplastic data pocket
  • Seamless foam-in-place gasket
  • Three-point door latching system installed on door interlocks with disconnect handle for added safety
  • Adjustable door interlock bracket fastened to door
  • Unique integrated door handle with tool-to-open feature and padlock option installed on door
  • Self-grounding latch system with double seal
  • Bonding provision on door; grounding stud on body
Show More

Catalog #:

CDSC242610SS

Concept Wallmount Disconnect Enclosure, Type 4X

PRODUCT ATTRIBUTES

  • Height: 24 in / 610 mm
  • Width: 26 in / 660 mm
  • Depth: 10 in / 254 mm
  • Protection Rating: NEMA Type 4X; IP66
  • Material: Stainless Steel 304
  • Stainless Steel Type: 304
  • Concept Panel: CP2424
  • Conductive Panel: CP2424G
  • Panel Size: 22.20 x 22.20 in / 564 x 564 mm
  • Mounting: 22.50 x 24.50 in / 572 x 622 mm
  • Color: Unpainted
  • Finish: Brushed #4
  • Thickness: 14 ga / 1.98 mm
  • Weight: 55 lb

ADDITIONAL PRODUCT DETAILS

Use Concept Disconnect Enclosures in applications that require a preferred cutout that accepts major brand disconnect switches and circuit breakers.

Each Concept Disconnect Enclosure is furnished with an adjustable door interlock bracket fastened to the door, a Concept-style latching system (2-point or 3-point) installed on the door, instructions to locate and install the disconnect, and a hardware kit that includes a padlocking door handle, panel mounting nuts, grounding hardware and sealing washers for the mounting holes.

Purchase panels separately.

Optional plated Concept panels available.

Optional NEMA style and stainless steel panels require conversion kit catalog number CCPM4.

NOTE: nVent HOFFMAN cannot guarantee compatibility of disconnect configurations with third-party latching.

BULLETIN NUMBER

CWSD

Industry Standards

Mounting brackets required to meet UL/cUL external mounting requirement.
UL 508A Listed; Type 3R, 4, 4X, 12; File No. E61997
cUL Listed per CSA C22.2 No. 94; Type 3R, 4, 4X, 12; File No. E61997
NEMA/EEMAC Type 3R, 4, 4X, 12, 13
IEC 60529, IP66
Meets NEMA Type 3RX requirements

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Related Accessories

HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Concept Panel, fits 24.00x24.00, White, Steel
Catalog #: CP2424
  • Product Family: Concept
  • Height: 22.2 in / 564 mm
  • Material: Mild Steel
    • Width: 22.2 in / 564 mm
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Concept Panel, fits 24.00x24.00, Galvanized, Steel
Catalog #: CP2424G
  • Product Family: Concept
  • Height: 22.2 in / 564 mm
  • Material: Mild Steel
    • Width: 22.2 in / 564 mm
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Mounting Bracket Kit, 3.06x1.34x.60, Polished, SS Type 304
Catalog #: CMFKSS
  • Height: 3.06 in / 78 mm
  • Width: 1.34 in / 34 mm
  • Depth: 0.6 in / 15 mm
    • Material: Stainless Steel 304
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Mounting Bracket Kit, Plastic, Black
Catalog #: CMTGFT
  • Material: Fiberglass
Handles; Non-locking handle; Nonlocking handle; CWHNL
Concept Handle Non-Locking Type 3; 4; 4X; 12, 1.94x.79x.88, Black, Steel
Catalog #: CWHNL
  • Height: 1.94 in / 49 mm
  • Width: 0.79 in / 20 mm
  • Depth: 0.88 in / 22.4 mm
    • Product Family: Concept
    • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Concept Adjustable-Depth Mounting Kits, fits 10.00 deep, 2 slides, Steel
Catalog #: CAM102
  • Product Family: Concept
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Concept Adjustable-Depth Mounting Kits, fits 10.00 deep, 4 slides, Steel
Catalog #: CAM104
  • Product Family: Concept
  • Material: Mild Steel
Mounting Channels, fits 24.00, Steel
Catalog #: CMC24
  • Product Family: Concept
  • Material: Mild Steel
CRA12THConceptRackMntAngles; CRA12TH, CRA16TH; CONCEPT RACK ANGLES; PLATED; THRU HOLES; PHOTO RENDERING; CAD RENDERING
Rack-Mount Angles, fits A=24.00, 12 rack units, Steel
Catalog #: CRA12TH
  • Product Family: Concept
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
DIN3 Rail Kits, fits 24 in, Steel
Catalog #: CDR3P24
  • Product Family: Concept
  • Material: Mild Steel
CCPM4ConceptPanelConvKit; CCPM4; Concept Panel Conversion Kit; PHOTO RENDERING; CAD RENDERING
Concept Panel Conversion Kit, for Concept / NEMA, Steel
Catalog #: CCPM4
  • Product Family: Concept
  • Material: Mild Steel
Lock Inserts; Triangular 7-mm insert with key; Triangular 7mm insert with key; CLKTM7
Lock Insert, 7mm Triangle with Key
Catalog #: CLKTM7
  • Product Family: Concept
  • Material: Mild Steel
Lock Inserts; Square 7-mm insert with key; Square 7mm insert with key; CLKSM7
Lock Insert, 7mm Square with Key
Catalog #: CLKSM7
  • Product Family: Concept
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com; Lock Inserts; Double bit with key; CLKDBM3
Lock Insert, Double Bit with Key
Catalog #: CLKDBM3
  • Product Family: Concept
  • Material: Mild Steel
ted Lock Insert; CLKSLOT Slotted Insert No Key; photo rendering; cad rendering
Lock Insert, Slotted no Key, Steel
Catalog #: CLKSLOT
  • Product Family: Concept
  • Material: Mild Steel
HOFFMAN on Demand
Data Pocket, 6x6 inch, Black, Thermoplastic
Catalog #: ADP1
  • Height: 6 in / 152 mm
  • Width: 6 in / 152 mm
  • Depth: 0.98 in / 25 mm
    • Material: Polystyrene
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Door Stop Kit for Type 4 and 12 Enclosure, fits B >= 16-in. (406-mm), Steel
Catalog #: ADSTOPK
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Door Stop Kit Stainless Steel for Wall-Mount Enclosures, SS Type 316
Catalog #: ADSTOPKSS6
  • Material: Stainless Steel 316L
Accessories > Window Kits > Window Kits; Window Kits; Steel; Stainless Steel; Nonmetallic polycarbonate; APWK53NF; APWK53NFSS; APWK95NF; APWK95NFSS; APWK711NFSS; APWK133NF; APWK138NF; APWK138NFSS; APWK715NFSS; APWK175NF; APWK1711NF; APWK1711NFSS; APWK720N
Window Kit Type 4; 4X; 12, 7.50x5.50x.31, SS Type 304
Catalog #: APWK53NFSS
  • Material: Stainless Steel 304
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Hinge Pin Kits, SS Type 304
Catalog #: GHPINSS
  • Product Family: Fusion G7
  • Material: Stainless Steel 304
Accessories; Electrical Accessories; Lighting Packages; LEDPUCK; light on
LED Puck Light, 2.25x3.75x1.38, Black, Plastic
Catalog #: LEDPUCK
  • Material: Plastic

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS