Skip to main content

Please Select Your Country/Language Preferences

Concept Wallmount Disconnect Enclosure 3Pt Latch, 24x22x8, Brushed, SS304

  • Disconnect model of Concept enclosure series, includes 3 point latching for closure.
  • Seams continuously welded and ground smooth
  • External-formed 90-degree body flange
  • Integral door ramp to properly align door and gasket to body flange
  • Holes provided in right-hand flange are for mounting disconnect operating handle and operating mechanism
  • Panel mounting studs fit optional Concept panels and other accessories (purchase panels separately)
  • Mounting holes in back of body for direct mounting or for optional external mounting brackets
  • Stainless steel hidden hinges
  • Standard full-access door opening
  • Corner formed doors are interchangeable and easily removable by pulling captive hinge pins
  • Provisions on door for optional high-impact thermoplastic data pocket
  • Seamless foam-in-place gasket
  • Three-point door latching system installed on door interlocks with disconnect handle for added safety
  • Adjustable door interlock bracket fastened to door
  • Unique integrated door handle with tool-to-open feature and padlock option installed on door
  • Self-grounding latch system with double seal
  • Bonding provision on door; grounding stud on body
Show More

Catalog #:

CDSC24228SS

Concept Wallmount Disconnect Enclosure Type 4X

PRODUCT ATTRIBUTES

  • Height: 24 in / 610 mm
  • Width: 22 in / 559 mm
  • Depth: 8 in / 203 mm
  • Protection Rating: NEMA Type 12; NEMA Type 4; NEMA Type 4X; NEMA Type 13; NEMA Type 3R; IP66
  • Material: Stainless Steel 304
  • Stainless Steel Type: 304
  • Concept Panel: CP2420
  • Conductive Panel: CP2420G
  • Panel Size: 22.20 x 18.20 in / 564 x 462 mm
  • Mounting: 22.50 x 20.50 in / 572 x 521 mm
  • Color: Unpainted
  • Finish: Brushed #4
  • Thickness: 14 ga / 1.98 mm
  • Weight: 44.1 lb

ADDITIONAL PRODUCT DETAILS

Use Concept Disconnect Enclosures in applications that require a preferred cutout that accepts major brand disconnect switches and circuit breakers.

Each Concept Disconnect Enclosure is furnished with an adjustable door interlock bracket fastened to the door, a Concept-style latching system (2-point or 3-point) installed on the door, instructions to locate and install the disconnect, and a hardware kit that includes a padlocking door handle, panel mounting nuts, grounding hardware and sealing washers for the mounting holes.

Purchase panels separately.

Optional plated Concept panels available.

Optional NEMA style and stainless steel panels require conversion kit catalog number CCPM4.

NOTE: nVent HOFFMAN cannot guarantee compatibility of disconnect configurations with third-party latching.

BULLETIN NUMBER

CWSD

Industry Standards

Homologué cUL selon la norme CSA C22.2 n° 94 ; type 3R, 4, 4X, 12 ; référence E61997
Certificación UL conforme a CSA C22.2 N.º 94; Tipo 3R, 4, 4X, 12; archivo N.º E61997
cUL Listed per CSA C22.2 No. 94; Type 3R, 4, 4X , 12; File No. E61997
UL 508A Listed; Type 3R, 4, 4X, 12; File No. E61997
cUL Listed per CSA C22.2 No. 94; Type 3R, 4, 4X, 12; File No. E61997
Conformes aux normes NEMA type 3RX
Cumple con los requisitos NEMA Tipo 3RX
符合 NEMA 3RX 型要求
Mounting brackets required to meet UL/cUL external mounting requirement.
NEMA/EEMAC Type 3R, 4, 4X, 12, 13
IEC 60529, IP66
Meets NEMA Type 3RX requirements

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Related Accessories

HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Hol-Sealers Hole Seal, 1.38-inch Diameter, Brushed, Stainless Steel 304
Catalog #: AS050SS
  • Product Family: Hol-Sealers
  • Material: Stainless Steel 304
ConceptMtgChannels_sq.png
Mounting Channels, fits 24.00, Steel
Catalog #: CMC24
  • Product Family: Concept
  • Material: Mild Steel
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Mounting Bracket Kit, 3.06x1.34x.60, Polished, Stainless Steel 304
Catalog #: CMFKSS
  • Height: 3.06 in / 78 mm
  • Width: 1.34 in / 34 mm
  • Depth: 0.6 in / 15 mm
    • Material: Stainless Steel 304
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Mounting Bracket Kit, 3.06x1.34x.60, Black, Fiberglass
Catalog #: CMTGFT
  • Height: 3.06 in / 78 mm
  • Width: 1.34 in / 34 mm
  • Depth: 0.6 in / 15 mm
    • Material: Fiberglass
LEDLightGroup_m_sq.png
LED Light Kit, 1.34x1.26x13.82, VAC Switch Screw Mounting, Plastic
Catalog #: LEDA1S35
  • Material: Plastic
LEDLightGroup_m_sq.png
LED Light Kit, 1.34x1.26x13.82, VDC Switch Screw Mounting, Plastic
Catalog #: LEDD1S35
  • Material: Plastic
ADP1_DataPocket_m_sq.png
Data Pocket for Enclosure Documents, 6x6 inch, Black, Thermoplastic
Catalog #: ADP1
  • Height: 6 in / 152 mm
  • Width: 6 in / 152 mm
  • Depth: 0.98 in / 25 mm
    • Material: Polystyrene
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Door Stop Kit for Type 4 and 12 Enclosure, fits B >= 16-in. (406-mm), Steel
Catalog #: ADSTOPK
  • Material: Mild Steel
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Door Stop Kit Stainless Steel for Wall-Mount Enclosures, SS Type 316
Catalog #: ADSTOPKSS6
  • Material: Stainless Steel 316L
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Rack-Mount Screw Package Quantity 20, #10-32x.75, Plated, Mild Steel
Catalog #: AS1032
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Clip Nut Package for Rack Mounting Angel Quantity 20, #10-32, Plated, Steel
Catalog #: AN1032
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Hinge Pin Kits for Fusion G7 Quantity 2, 3.15x.19x.20, Plated, SS304
Catalog #: GHPINSS
  • Product Family: Fusion G7
  • Material: Stainless Steel 304
CCPM4ConceptPanelConvKit; CCPM4; Concept Panel Conversion Kit; PHOTO RENDERING; CAD RENDERING
Concept Panel Conversion Kit, for Concept / NEMA, Steel
Catalog #: CCPM4
  • Product Family: Concept
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Concept Adjustable-Depth Mounting Kits 2 Slides, fits 8.00 deep, Plated, Steel
Catalog #: CAM82
  • Product Family: Concept
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Concept Adjustable-Depth Mounting Kits 4 Slides, fits 8.00 deep, Plated, Steel
Catalog #: CAM84
  • Product Family: Concept
  • Material: Mild Steel
CRA12THConceptRackMntAngles; CRA12TH, CRA16TH; CONCEPT RACK ANGLES; PLATED; THRU HOLES; PHOTO RENDERING; CAD RENDERING
Rack-Mount Angles, fits A=24.00, 12 rack units, Steel
Catalog #: CRA12TH
  • Product Family: Concept
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Concept DIN3 Rail Kits, fits 24-inch Concept Enclosure, Plated, Mild Steel
Catalog #: CDR3P24
  • Product Family: Concept
  • Material: Mild Steel

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS