Concept, 304 SS Wallmount Disconnect Enclosure, 3 Pt Latch, 20x22x8
- Disconnect model of Concept enclosure series, includes 3 point latching for closure.
- Seams continuously welded and ground smooth
- External-formed 90-degree body flange
- Integral door ramp to properly align door and gasket to body flange
- Holes provided in right-hand flange are for mounting disconnect operating handle and operating mechanism
- Panel mounting studs fit optional Concept panels and other accessories (purchase panels separately)
- Mounting holes in back of body for direct mounting or for optional external mounting brackets
- Stainless steel hidden hinges
- Standard full-access door opening
- Corner formed doors are interchangeable and easily removable by pulling captive hinge pins
- Provisions on door for optional high-impact thermoplastic data pocket
- Seamless foam-in-place gasket
- Three-point door latching system installed on door interlocks with disconnect handle for added safety
- Adjustable door interlock bracket fastened to door
- Unique integrated door handle with tool-to-open feature and padlock option installed on door
- Self-grounding latch system with double seal
- Bonding provision on door; grounding stud on body
PRODUCT ATTRIBUTES
- Height: 20 in / 508 mm
- Width: 22 in / 559 mm
- Depth: 8 in / 203 mm
- Protection Rating: NEMA Type 12; NEMA Type 4; NEMA Type 4X; NEMA Type 13; NEMA Type 3R; IP66
- Material: Stainless Steel 304
- Stainless Steel Type: 304
- Concept Panel: CP2020
- Conductive Panel: CP2020G
- Panel Size: 18.20 x 18.20 in / 462 x 462 mm
- Mounting: 18.50 x 20.50 in / 470 x 521 mm
- Color: Unpainted
- Finish: Brushed #4
- Thickness: 14 ga / 1.98 mm
- Weight: 38.5 lb
DRAWINGS AND DOCUMENT DOWNLOADS
3D Step
Approval Agency Certificate
Installation Manual / Instruction Sheet
Spec Sheet / Engineering Specification
ADDITIONAL PRODUCT DETAILS
Use Concept Disconnect Enclosures in applications that require a preferred cutout that accepts major brand disconnect switches and circuit breakers.
Each Concept Disconnect Enclosure is furnished with an adjustable door interlock bracket fastened to the door, a Concept-style latching system (2-point or 3-point) installed on the door, instructions to locate and install the disconnect, and a hardware kit that includes a padlocking door handle, panel mounting nuts, grounding hardware and sealing washers for the mounting holes.
Purchase panels separately.
Optional plated Concept panels available.
Optional NEMA style and stainless steel panels require conversion kit catalog number CCPM4.
NOTE: nVent HOFFMAN cannot guarantee compatibility of disconnect configurations with third-party latching.
BULLETIN NUMBER
Industry Standards
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS